L-com

1 Inch Roll Hook & Loop Cable Ties - 82ft Black

  • Picture of 1 Inch Roll Hook & Loop Cable Ties - 82ft Black
  • Picture of 1 Inch Roll Hook & Loop Cable Ties - 82ft Black
  • Picture of 1 Inch Roll Hook & Loop Cable Ties - 82ft Black
Picture of 1 Inch Roll Hook & Loop Cable Ties - 82ft Black
SKU LC-HLR100BLK-82F
Available to Ship 7
Quantity Price
1 - 9 $25.59
10 - 24 $24.57
25 - 99 $23.54
100 + Call Us
Price $25.59

All Prices are in US Dollars and do not include duties



L-com hook and loop cable tie rolls can be cut to the exact length you need and offer great flexibility, adjustability and value for hassle-free cable management. Organize cords, cables and wires behind your computer desk, network rack or home theater shelving. Hook-and-loop attachments adjust and hold in place, then detach and move for reuse -- which makes them a great value.

Features
  • REUSABLE: Unhook and move to reuse. Hooks on one side and loops on the other allow for wrapping around cable bundles or other objects.
  • CONVENIENT: These can be cut to size so they are easy to use and can easily undone to add or remove cables from your bundle.
  • MULTIPLE SIZES: Choose the right length and width for your application.

Application
  • Cable Management/Organization


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.