L-com

0.141 Semi Rigid Non-magnetic Cable with Silver Plated Copper Conductor

  • Picture of 0.141 Semi Rigid Non-magnetic Cable with Silver Plated Copper Conductor
Picture of 0.141 Semi Rigid Non-magnetic Cable with Silver Plated Copper Conductor
SKU LC141SRNM-BULK
Available to Ship 21
Quantity Price
1 - 24 $14.19
25 - 49 $13.48
50 - 99 $12.77
100 + Call Us
Price $14.19

All Prices are in US Dollars and do not include duties



L-com’s 0.141 semi-rigid non-magnetic cable uses series coaxial is available for same-day shipping from our facility. LC141SRNM-BULK cables from L-com are great choices for solutions requiring high quality and rapid shipping. Our non-magnetic RF cable has a 50 Ohm impedance and is rated for a 34 GHz maximum operating frequency. This high-quality cable is part of a large selection of in-stock, commercial-off-the-shelf, and custom-built coaxial cable assemblies for RF and microwave that all ship the same business day as they are ordered.

These semi-rigid RF cable assemblies are built with RF shielding of 165 dB and have a cable weight of 0.0183 lbs/ft. Our RF coaxial cable has a 0.036-inch SPC (silver-plated copper) conductor and a bending moment of 0.250 lbs-ft. The coaxial RF cable has a maximum attenuation of 82.8 dB/100ft and a maximum power of 70 Watts at a frequency of 26.5 GHz.

The technical performance specifications of this 34 GHz cable are located on the LC141SRNM-BULK datasheet PDF, along with a CAD drawing and dimensions. Our non-magnetic RF cable has a PTFE dielectric type. This RF non-magnetic cable has a copper outer conductor and a maximum operating temperature of 125 deg C. The L-com 0.141 semi-rigid RF cable assembly data sheet with specs and drawing dimensions can be found on this product page just above.

0.141 semi-rigid non-magnetic cable is one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf but also custom versions of our cable assemblies are available for same-day shipping, we have thousands of other products that have same day shipping. Our expert technical support and knowledgeable sales teams are ready to help and answer your RF coaxial cable assembly questions.


Features
  • Max Frequency 34 GHz
  • Magnetic Susceptibility 10ˉ⁵

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • MedicalMilitary and Aerospace
  • Quantum Computing

Key Specifications

Key Specifications

Generic Name
141 Semi-rigid
Flex Type
Semi-Rigid
Impedance
50 Ohm
Dielectric Type
PTFE
Velocity of Propagation
69.5 %
Jacket Material
Copper
No. of Shields
1
RF Shielding
165 dB
Frequency, Max
34 GHz
Max Operating Temperature
125 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, Repeated
0.25 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.