0.141 Formable Non-magnetic Cable with Silver Plated Copper Conductor

Item # LC141FMNM
Availability
150
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Replaced By: LC141FMNM-BULK

Description

L-com’s 0.141 semi-rigid non-magnetic cable uses series coaxial is available for same-day shipping from our facility. LC141FMNM cables from L-com are great choices for solutions requiring high quality and rapid shipping. Our non-magnetic RF cable has a 50 Ohm impedance and is rated for a 34 GHz maximum operating frequency. This high-quality cable is part of a large selection of in-stock, commercial-off-the-shelf, and custom-built coaxial cable assemblies for RF and microwave that all ship the same business day as they are ordered.

These formable RF cable assemblies are built with RF shielding of 90 dB and have a cable weight of 1.32 lbs/ft. Our RF coaxial cable has a 0.036-inch SPC (silver-plated copper) conductor and a bending moment of 0.375 lbs-ft. The coaxial RF cable has a maximum attenuation of 109.02 dB/100ft at a frequency of 26.5 GHz.

The technical performance specifications of this 34 GHz cable are located on the LC141FMNM datasheet PDF, along with a CAD drawing and dimensions. Our non-magnetic RF cable has a PTFE dielectric type. This RF non-magnetic cable has a copper-tin composite outer conductor and a maximum operating temperature of 125 deg C. The L-com 0.141 semi-rigid RF cable assembly data sheet with specs and drawing dimensions can be found on this product page just above.

0.141 semi-rigid non-magnetic cable is one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf but also custom versions of our cable assemblies are available for same-day shipping, we have thousands of other products that have same day shipping. Our expert technical support and knowledgeable sales teams are ready to help and answer your RF coaxial cable assembly questions.


Features
  • Max Frequency 34 GHz
  • Magnetic Susceptibility 10ˉ⁵
Application
  • General Purpose Test
  • Custom Cable Assemblies
  • MedicalMilitary and Aerospace
  • Quantum Computing