L-com

LSZH USB Cable Type A - B, 0.5m

  • Picture of LSZH USB Cable Type A - B, 0.5m
Picture of LSZH USB Cable Type A - B, 0.5m
SKU CSUZAB-05M
  Available for backorder
Quantity Price
1 - 24 $22.69
25 - 49 $20.42
50 - 99 $18.15
100 + Call Us
Price $22.69

All Prices are in US Dollars and do not include duties



Highest quality USB cables featuring low smoke zero halogen cable jacket material allow for transfer rates up to 480 Mbps. Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. These cables allow for simple "plug & play" connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Available in 0.3, 0.5, 0.75, 1,2,3 & 5 meter lengths; color is black
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • USB Revision 1.0, 1.1, and 2.0 compliant
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Simple plug and play connections from USB hosts and peripherals

Application
  • Confined Space USB Applications
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement
  • Portable Data Storage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.