L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Cable Assemblies  >  LSZH USB Cable Assemblies  >  CSUZAB

Low Smoke Zero Halogen (LSZH) USB Cables - Type A - B Connectors, 30 Microinch Gold

Low Smoke Zero Halogen (LSZH) USB Cables - Type A - B Connectors, 30 Microinch Gold

Highest quality USB cables featuring low smoke zero halogen cable jacket material allow for transfer rates up to 480 Mbps. Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. These cables allow for simple "plug & play" connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Item # Length Availability Price   Quantity

CSUZAB-03M
0.30
In Stock
 
    $15.43 
CSUZAB-05M
0.50
In Stock
 
    $16.17 
CSUZAB-075M
0.75
In Stock
 
    $17.13 
CSUZAB-1M
1.00
In Stock
 
    $18.03 
CSUZAB-2M
2.00
In Stock
 
    $21.57 
CSUZAB-3M
3.00
In Stock
 
    $25.03 
CSUZAB-5M
5.00
In Stock
 
    $32.37 
  


More Ideas
Low Smoke Zero Halogen (LSZH) USB 2.0 Cable Assemblies - Latching Type A to Standard B Connectors                                                                                                                                                             Low Smoke Zero Halogen (LSZH) USB 2.0 Cable Assemblies - Latching Type A to Standard B Connectors
 Your Price:   $15.01
Availability:     In Stock
    More Info
Low Smoke Zero Halogen (LSZH) USB Cables - Type A - A Connectors, 30 Microinch Gold                                                                                                                                                                           Low Smoke Zero Halogen (LSZH) USB Cables - Type A - A Connectors, 30 Microinch Gold
 Your Price:   $16.50
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.