L-com

Indoor 8-Port Med Power 10/100 Base-T CAT5 Lightning Surge Protector

  • Picture of Indoor 8-Port Med Power 10/100 Base-T CAT5 Lightning Surge Protector
Picture of Indoor 8-Port Med Power 10/100 Base-T CAT5 Lightning Surge Protector
SKU CMSP-CAT5-8
Available to Ship 4
Quantity Price
1 - 9 $314.99
10 - 24 $302.39
25 - 99 $289.79
100 + Call Us
Price $314.99

All Prices are in US Dollars and do not include duties



The CMSP-CAT5-8 provides protection for up two eight CAT5 data lines. The unit is fully compatible with industry-standard 802.3af Power-over-Ethernet (PoE) devices and 10/100 Base-T Ethernet networks, providing protection to both Ethernet data pairs as well as the PoE power feed. The unit supports both 802.3af modes A and B supplying power. Power can be fed up the CAT5 data pairs, 1-2, 3-6 or using the two unused pairs, 4-5, 7-8.

This arrestor is compatible with 10 and 100 Base-T Network appliance with or without PoE capability. This includes Wireless Access Points, Wired Switches, Network Appliances, Outdoor Wireless Routers and CCTV IP Cameras.

The rugged aluminum housing can be wall or shelf mounted. Mounting holes are provided on the unit. A ground wire and lug is provided directly on the suppressor providing superior grounding.

This protector is also available in a 24-port rack mount version, L-com part number RMSP-CAT5-24.

For additional information and complete specifications, click the Data Sheet link in the Downloads tab.


Features
  • Quick response, high transmission rate, low insertion loss
  • Low voltage protection level
  • Protects up to 8 Ethenet lines
  • RJ45 connectors
  • Rugged aluminum construction

Application
  • Protection for servers, routers, access points and networking equipment such as computers and printers
  • Protects 10/100 Base-T Ethernet networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.