L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 28th and 29th in observance of the Thanksgiving Day holiday.

You Are Here:  Home  >  Lightning Protectors  >  Cat5/5e/6/6A & PoE Camera Protectors

HyperLink brand Cat5/5e/6/6a,PoE Camera Lightning Protectors: Standard,High Power

L-com’s HyperLink brand of Cat5/5e/6/6a Lightning protectors are designed to protect your investment in expensive wired and wireless communications equipment. There are many styles to choose from ranging from standard to high power models. These robust lightning protectors are also great to use in PoE camera installations.

Show Descriptions     Show Matrix 
Wall Mount 12V DC 10/100 Ethernet Protector Wall Mount 12V DC 10/100 Ethernet Protector
Wall Mount 5V, 24V DC 10/100 Shielded RJ45 PoE Ethernet Protector Wall Mount 5V, 24V DC 10/100 Shielded RJ45 PoE Ethernet Protector
Wall Mount 48V DC 10/100 Shielded RJ45 PoE Ethernet Protector Wall Mount 48V DC 10/100 Shielded RJ45 PoE Ethernet Protector
Wall Mount 5V DC 1Gb Shielded RJ45 Ethernet Protector Wall Mount 5V DC 1Gb Shielded RJ45 Ethernet Protector
Wall Mount 48V DC 1GB Shielded RJ45 PoE Ethernet Protector Wall Mount 48V DC 1GB Shielded RJ45 PoE Ethernet Protector
Wall Mount 3.3V DC 1GB 6 Port Ethernet dataline surge Protector Wall Mount 3.3V DC 1GB 6 Port Ethernet dataline surge Protector
CAT5 Data Line Lightning Surge Protectors CAT5 Data Line Lightning Surge Protectors
CAT5e Data Line Lightning Surge Protectors CAT5e Data Line Lightning Surge Protectors
CAT6 Data Line Lightning Surge Protectors CAT6 Data Line Lightning Surge Protectors
CAT6a Data Line Lightning Surge Protectors CAT6a Data Line Lightning Surge Protectors
Show Descriptions     Show Matrix 
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.