L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Weatherproof Enclosures

NEMA enclosures, electrical enclosures and weatherproof enclosure products

Industrial NEMA Enclosures by Size (426)
Industrial NEMA Enclosures by Size (426)
Industrial NEMA Enclosures by Material (316)
Industrial NEMA Enclosures by Material (316)
UL Industrial Enclosures (91)
UL Industrial Enclosures (91)
Windowed Enclosures (18)
Windowed Enclosures (18)
Non-Powered Industrial Enclosures (118)
Non-Powered Industrial Enclosures (118)
120V AC Powered Industrial Enclosures (78)
120V AC Powered Industrial Enclosures (78)
240V AC Powered Industrial Enclosures (6)
240V AC Powered Industrial Enclosures (6)
AC Universal Outlet Enclosures (10)
AC Universal Outlet Enclosures (10)
PoE Powered Industrial Enclosures (21)
PoE Powered Industrial Enclosures (21)
NEMA Enclosures- 12V DC Powered (6)
NEMA Enclosures- 12V DC Powered (6)
NEMA Enclosures- DIN Rail Mounts (7)
NEMA Enclosures- DIN Rail Mounts (7)
NID Enclosures (2)
NID Enclosures (2)
Vented Industrial Enclosures (26)
Vented Industrial Enclosures (26)
Cooled Industrial Enclosures (38)
Cooled Industrial Enclosures (38)
Heated Industrial Enclosures (18)
Heated Industrial Enclosures (18)
Cooled & Heated Industrial Enclosures (27)
Cooled & Heated Industrial Enclosures (27)
AC Power Distribution Cabinets (7)
AC Power Distribution Cabinets (7)
Accessories/ Replacement Parts (69)
Accessories/ Replacement Parts (69)

L-com's custom NEMA enclosures, electrical enclosures and weatherproof (outdoor) enclosures are ideal for remote WLAN WiFi equipment installations, indoor and outdoor, hot and cold temperature environments, solar powered applications, corrosive environments, sub-zero installations, hotspot applications and protection of equipment from theft or damage. Our weatherproof enclosures feature both ABS and fiberglass NEMA rated designs and are available with a wide range of options including: heat, cooling, AC or DC power, and Power over Ethernet (PoE) interfaces. 120, 240 and EURO 240 VAC enclosures are also available.

In addition to our standard enclosure products, L-com can custom manufacture NEMA enclosures based on customer requirements for large-scale projects. Previous projects have included outdoor enclosures for 220 VAC applications, European applications and extreme environmental installations. Please note that our custom enclosures require a minimum quantity purchase. If you have a project with a requirement for a substantial number of custom NEMA enclosures please contact us.

See our weatherproof enclosures matrix to help identify the correct enclosure for your application.

NEMA Enclosure Configuration Examples
 

Industrial Enclosure Solutions Brochure
 
L-com's Industrial Enclosure Solutions brochure outlines some of the features and capabilities these products can provide. Included are some actual case studies in which our enclosures provided a unique solution to a specific customer requirement.
 
L-com Industrial Enclosure Solutions Brochure

 

Digital Printing Available On Enclosures
 
L-com NB series enclosures can now be ordered with digital printing. Lower in cost then traditional silkscreen printing, digital printing provides customers the option to have permanent labeling and logos printed right on the enclosure. With full CMYK color printing, logos can be printed directly on the enclosures making them ideal for OEM applications. In addition to enclosures, digital printing is also available on enclosure mounting plates. For more information, click on the Product Bulletin link below.
 
Product Bulletin - Digital Printing

 
NEMA Enclosure Detail
 

 NEMA Enclosure Options
 
NEMA Enclosure Detail

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.