L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Weatherproof Enclosures  >  Cooled & Heated Industrial Enclosures  >  18x16x8 inch Cooled & Heated  >  18x16x8 in Cool and Heat  >  NB181608-1HF

18x16x8 Inch 120 VAC Weatherproof Enclosure with Heater and Cooling Fan


ENCL,FRP 18x16x8
Roll over image to zoom in
ENCL,FRP 18x16x8 ENCL,FRP 18x16x8 ENCL,FRP 18x16x8
L-com Item # NB181608-1HF

List Price$432.43
Your Price 1-9$432.43
10-24$415.13
25-99$397.84
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different weatherproof enclosure option 

Start with the Box...

The box is a rugged 18" x 16" x 8" weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The box can also be pole mounted with the optional pole mounting hardware kit. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The enclosure material is UV stabilized and comes in machine tool gray. The enclosure also features holes for mounting Lightning Protectors or Connectors, a grounding lug and ½” cable conduit connector.

Due to the large size of this enclosure, it can accommodate dual sets of most access points.

Mounting Plate

The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more. With the optional HGX-AMOUNT02 bracket a wide array of HyperLink Amplifiers, Power-Over-Ethernet products and Power Supplies can be mounted as well. Two of these brackets can be mounted side by side. Also available is the HGX-NMOUNT03 Universal Mounting Shelf that can be attached to the mounting plate and can accommodate additional equipment to be placed in the enclosure. The plate features four standard surge protected 120 VAC outlets and a terminal strip to supply power to internal equipment.

Hot and Cold Environments

To help ensure trouble-free operation of electronic equipment, proper operating temperatures inside an enclosure needs to be maintained. With the built-in Heater and Cooling system, internal temperatures can be better maintained. This model is ideal in Hot and Cold environments.

The NB181608-1HF model includes two thermostat-controlled 200W (400W total) heaters. Each 200W heater is controlled by its own thermostat. The heaters turns on when the internal temperature drops to 40° F (4° C) ±7° and turns off at 60° F (15° C) ±5°. The heaters do not require the use of any of the AC outlets, leaving them all available for your equipment. No extra room for the heaters is required since it is mounted underneath the plate.

For cooling, the two thermostat-controlled 12W (24W total) high airflow, low noise fans used allows air to be pushed or pulled through the enclosure. Filters for both ports are easily removable for cleaning and replacement. The fans turns on when the internal temperature rises to 120° F (49° C) ±5° and turns off at 90° F (32° C) ±10°. Like the heaters, the cooling fans do not require the use of any of the AC outlets, leaving them all available for your equipment.

Lightning Protection

Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. Mounted to the optional HGX-AMOUNT02 bracket, the HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications.


L-com Item #NB181608-1HF
ManufacturerL-com
UPC # (More)822335068667
Features:
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • Stainless steel quick release latches with padlock hasps
  • NEMA Type 3R, 3RX / IP24 rated
  • Fully gasketed raised Vented lid with removable filters & integral mounting flange
  • Features aluminum mounting plate with surge protected duplex 120 VAC Outlets & Thermostat Controlled Heating & Cooling System
Applications:
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Specifications

Enclosure MaterialFiberglass Reinforced Polyester
Enclosure ColorMachine Tool Gray
Voltage 120 VAC
Mounting Plate Material.10 in. (2.5mm) Thick Anodized Aluminum
Mounting Plate Dimensions16.8 x 14.8 inches (42.6 x 37.5 cm)
Weight 21.8 lbs (9.9 kg)
Outside Dimensions (max) 19.5 x 17.5 x 10 inches
(49.5 x 44.4 x 25.4 cm)
Inside Dimensions 17.7 x 15.7 x 8.5 inches
(44.9 x 39.9 x 21.6 cm)
Flame Rating UL 94-5V
RoHS Compliant Yes
Cable Feed 1/2” Cable Conduit Connector

Ratings

NEMA Type 3R, 3RX / IP24

Similar Products

18x16x8 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller                       18x16x8 Inch 120 VAC Weatherproof Enclosure w/Solid State Fan/Heat Controller
Your Price: $474.11
Availability: In Stock
More Info
18x16x8 Inch 120 VAC Black Weatherproof Enclosure w/ Cooling Fans & Solid State Controller          18x16x8 Inch 120 VAC Black Weatherproof Enclosure w/ Cooling Fans & Solid State Controller
Your Price: $459.53
Availability: In Stock
More Info
18x16x8 Inch 120 VAC Black Weatherproof Enclosure w/ Cooling Fans and Heating System                18x16x8 Inch 120 VAC Black Weatherproof Enclosure w/ Cooling Fans and Heating System
Your Price: $475.16
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 18x16x8 Inch 120 VAC Weatherproof Enclosure with Heater and Cooling Fan
© Infinite Electronics International, Inc.