- Home /
- Ethernet /
- Ethernet Cabling /
- M12 Cable Assemblies
M12 Cables & Assemblies
L-com offers a wide range of M12 cables and assemblies for your most challenging and demanding applications. The M12 connector has a 12-mm circular threaded head that provides a robust, adaptable way to connect to a range of components. These M12 cables are accessible with several different coding possibilities and each code is suitable for a particular application. Make your online purchase now to take advantage of our same-day shipping.
We offer M12 cables in 4, 5, and 8-pin configurations. These M12 connector cables include X-code, A-code, and D-code versions that are IP67/68/69K-rated when adequately mated to protect against liquids and fine particulates. Our M12 cables are rated Category 5e and 6a with a foil design for maximum protection from EMI/RFI. These M12 cable assemblies from L-com, are available with FR-TPE, PVC, or PUR jackets and shielded or unshielded versions with male-to-male or male-to-female connector ends.
L-com offers custom, premium-rated Ethernet M12 cables for all your harsh networking application requirements. These M12 cable assemblies can be used in many applications, such as I/O connectivity, industrial control and factory automation, industrial Ethernet, sensors and actuators, test equipment and Fieldbus networks. All cable assemblies are 100% factory-tested, chemical resistant, and feature UV-resistant jackets.
L-com offers one of the largest in-stock selections of M12 cables for international and domestic orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunications. For further information on these products, our expert technical support and knowledgeable sales team can help you find the right M12 cable assemblies for your application.