L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  M12 Cable Assemblies  >  TRG423-C2Y-XM

M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Female Cable Assemblies

M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Female Cable Assemblies

L-com offers Brad® Ultra-Lock® M12 cable assemblies. Ultra-Lock® connectors use a unique radial seal and mechanical-locking design that offers a fast and secure connection that secures with a quick push/pull motion. There is no need to tighten them down and wonder whether or not a tight seal was made. When mated, the IP69K rating provides excellent protection against liquids and particulate even in wash-down or submerged applications. Built with a cost-effective PVC jacket and 22AWG conductors. Assemblies are available in Male to Pigtail, Female to Pigtail and Male to Female. Buy online today.

  Item #   Length   Availability   Price       Quantity  

TRG423-C2Y-1M
1.0
In Stock
 
    $36.75 
TRG423-C2Y-2M
2.0
12/18/2019
 
    $45.80 
TRG423-C2Y-5M
5.0
In Stock
 
    $62.25 
  


More Ideas
M12 4 Position A Code IP69K Rated Sensor or Actuator Female to Pigtail Cable Assemblies                                                                                                                                                                       M12 4 Position A Code IP69K Rated Sensor or Actuator Female to Pigtail Cable Assemblies
 Your Price:   $34.89
Availability:     In Stock
    More Info
M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Pigtail Cable Assemblies                                                                                                                                                                         M12 4 Position A Code IP69K Rated Sensor or Actuator Male to Pigtail Cable Assemblies
 Your Price:   $27.41
Availability:     In Stock
    More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.