L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  High-Flex Right Angle Cable Assemblies  >  TRD855SRA2DBL

Category 5e Braid Shielded High Flex Right Angle RJ45 Ethernet Patch Cords - Straight to Up Angle

Category 5e Braid Shielded High Flex Right Angle RJ45 Ethernet Patch Cords - Straight to Up Angle

L-com's unique, patented, braid shielded right angle patch cables provide true Category 5e performance at an affordable price. These right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve true Cat5e performance while maintaining a right angle bend as well as being fully shielded to limit EMI and RFI interference. Built with special, high-flex cable, these assemblies are rated for 10 million flex cycles at 8x the cable diameter making them ideal for continuous motion applications. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

  Item #   Length   Availability   Price     Tariff    
Surcharge
  Quantity  

TRD855SRA2DBL-05M
0.5
In Stock
 
    $19.02  $2.85
TRD855SRA2DBL-1M
1.0
In Stock
 
    $27.70  $4.16
TRD855SRA2DBL-2M
2.0
In Stock
 
    $45.07  $6.76
TRD855SRA2DBL-3M
3.0
In Stock
 
    $62.44  $9.37
TRD855SRA2DBL-4M
4.0
In Stock
 
    $79.90  $11.98
TRD855SRA2DBL-5M
5.0
In Stock
 
    $97.31  $14.60
TRD855SRA2DBL-10M
10.0
In Stock
 
    $184.62  $27.69
  


More Ideas
Category 5e Braid Shielded High Flex Ethernet Assemblies                                                                                                                                                                                                      Category 5e Braid Shielded High Flex Ethernet Assemblies
 Your Price:   $19.96
Availability:     In Stock
    More Info
Category 5e RJ45 Outdoor Continuous Flex Oil Resistant Shielded Industrial Ethernet Patch Cords                                                                                                                                                               Category 5e RJ45 Outdoor Continuous Flex Oil Resistant Shielded Industrial Ethernet Patch Cords
 Your Price:   $44.47
Availability:     In Stock
    More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.