We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
The 900 MHz UP-series are lightweight, low profile, high performance Omni-directional antennas designed for the 900 MHz ISM band. They are ideally suited for multipoint, Non Line of Sight (NLOS) and mobile applications where compact form factor, high gain and wide coverage is desired. Typical applications for these antennas include 900 MHz Wireless LAN, SCADA, Wireless Video Links, M2M, LPWAN, LoRA and M2M applications. The UP-series antennas feature an integral N-Female type connector and include a mast mounting kit. The kit consists of an extruded aluminum bracket and a pair of U-bolts which allows installation on masts up to 2.0" in diameter. To ease installation, the bracket can be installed first without the antenna which can then be mounted after the bracket is installed. The UP-series antennas feature a slim 20 mm diameter white UV-stable fiberglass radome providing durability. Additionally, these antennas are designed with a sealed aluminum end cap and includes drain holes at the aluminum base to help prevent condensation build-up inside the antenna providing trouble-free performance.