L-com

900 MHz 9 dBi Heavy Duty Flat Panel Antenna

  • Picture of 900 MHz 9 dBi Heavy Duty Flat Panel Antenna
  • Picture of 900 MHz 9 dBi Heavy Duty Flat Panel Antenna
  • Picture of 900 MHz 9 dBi Heavy Duty Flat Panel Antenna
Picture of 900 MHz 9 dBi Heavy Duty Flat Panel Antenna
SKU HG8909P
Available to Ship 224
Quantity Price
1 - 9 $145.99
10 - 24 $140.15
25 - 99 $134.31
100 + Call Us
Price $145.99

All Prices are in US Dollars and do not include duties



The HyperLink HG8909P high performance antenna provides 9 dBi of gain with broad coverage. Suitable for both indoor and outdoor installations, the HG8909P is ideal for 900 MHz ISM band applications, 900 MHz cellular applications, SCADA, RFID, and LPWAN/IoT/M2M applications.

The HG8909P features a heavy duty UV-stable plastic radome for all weather operation and a integral N-Female connector. The included tilt and swivel mast mount allows installation at various degrees of incline for easy alignment.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Can be installed for vertical or horizontal polarization
  • Integral N-Female connector
  • Direct ground protection
  • Heavy duty all weather plastic radome
  • Includes tilt and swivel mast mount

Application
  • LPWAN, LoRA, IoT, M2M applications
  • Wireless video links
  • 900 MHz ISM and cellular band
  • NLOS (near line of sight) applications
  • SCADA and RFID applications

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.