We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

900 MHz 14 dBi Al Yagi Antenna N Female Connector

SKU HG914YE-NF
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HyperGain HG914YE High-Performance Yagi Antenna in an economical package combines accurate gain with a wide beam-width, ideally suited for directional applications in the 900MHz ISM and GSM bands. This series of Yagi antennas provides the user with anodized aluminum boom, solid elements, low loss series 400 COAX, and rugged mounting hardware. These features from L-Com are offered at cost-effective price points for the user who expects exceptional performance and value. Order on line today!

Features
  • 14 dBi gain & all weather Anodized Aluminum construction
  • Can be installed for either vertical or horizontal polarization
  • Heavy-duty 1/2" Aluminum boom
  • 15 inch coax lead & 1/8" thick plated steel mounting plate
  • Solid Aluminum 1/8" elements

Application
  • 900MHz ISM Band & Wireless LAN systems
  • Point to multipoint & Non Line of Sight (NLOS) applications
  • RFID & SCADA
  • 900MHz Cellular and GSM
  • LPWAN, LoRA, IoT, M2M applications

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Minimum Frequency
806 MHz
Maximum Frequency
960 MHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.