L-com

5.4 GHz 12 dBi Omnidirectional Wireless LAN Antenna

  • Picture of 5.4 GHz 12 dBi Omnidirectional Wireless LAN Antenna
  • Picture of 5.4 GHz 12 dBi Omnidirectional Wireless LAN Antenna
  • Picture of 5.4 GHz 12 dBi Omnidirectional Wireless LAN Antenna
Picture of 5.4 GHz 12 dBi Omnidirectional Wireless LAN Antenna
SKU HG5412U
Available to Ship 131
Quantity Price
1 - 9 $161.99
10 - 24 $155.51
25 - 99 $149.03
100 + Call Us
Price $161.99

All Prices are in US Dollars and do not include duties



The HyperGain HG5412U is a high performance omnidirectional antenna designed for the 5.4 GHz band. It is ideal for IEEE 802.11a wireless LAN applications in the 5.4GHz band as well as applications in the European unlicensed 5.4 GHz band and is well suited for multipoint applications where high gain and wide coverage is desired.

The HG5412U construction features a .96" diameter gray fiberglass radome for durability and aesthetics. It is designed for all weather operation. The integral N-Female type connector can be mounted through the wall of an equipment enclosure or to a mast up to 2.0" in diameter with the included mast mounting kit. The mast mounting kit Consists of a heavy-duty steel bracket and a pair of U-bolts.


Features
  • All weather operation
  • Compact, lightweight design
  • Durable UV-stable fiberglass radome
  • Integral N-Female connector and mast mounting kit
  • Superior performance

Application
  • 5.4 GHz Band Applications & Unlicensed European 5.4 GHz Band Applications
  • IEEE 802.11a Wireless LAN
  • WiFi Systems 7 WiMAX Technology
  • Multipoint applications
  • Radio Local Area Networks (RLAN) & Fixed Wireless Access Systems (FWA)

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.