L-com

4.9 - 6.0 GHz 6 dBi Omnidirectional Antenna - N-Female Connector

  • Picture of 4.9 - 6.0 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
  • Picture of 4.9 - 6.0 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
  • Picture of 4.9 - 6.0 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
  • Picture of 4.9 - 6.0 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
Picture of 4.9 - 6.0 GHz 6 dBi Omnidirectional Antenna - N-Female Connector
SKU HGV-4958-06U
Available to Ship 880
Quantity Price
1 - 24 $77.99
25 - 49 $74.09
50 - 99 $70.19
100 + Call Us
Price $77.99

All Prices are in US Dollars and do not include duties



The HyperLink brand model HGV-4958-06U is an economical yet high performance 6 dBi omnidirectional antenna designed for broadband frequency operation from 4.9 GHz to 6.0 GHz. Compact and lightweight, these antennas are ideally suited multipoint applications where wide coverage is desired.

The HGV-4958 Series antennas feature an integral N-Female bulkhead type connector that can mount through the wall of an equipment enclosure. Also included is a mast mounting kit which consists of a heavy-duty steel bracket and a pair of U-bolts. This kit allows for installations on masts up to 2.0" in diameter.

Constructed for all weather operation, the HGV-4958 Series antennas feature sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the antenna. These features allow the antenna to be mounted in up or down positions.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
  • Includes mast mounting kit
  • Integral N-Female connector
  • All weather operation
  • High Performance in a compact lightweight design

Application
  • 4.9/5.1/5.3/5.4/5.8/6.0 GHz Wireless LAN systems
  • Homeland Security and Public Safety band
  • IEEE 802.11a compatible
  • Multipoint and mobile applications
  • WiMAX and WiFi applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.