L-com

400mm Diameter Radome Cover for Parabolic Dish Antennas

  • Picture of 400mm Diameter Radome Cover for Parabolic Dish Antennas
  • Picture of 400mm Diameter Radome Cover for Parabolic Dish Antennas
Picture of 400mm Diameter Radome Cover for Parabolic Dish Antennas
SKU HGR-04
Available to Ship 49
Quantity Price
1 - 24 $131.99
25 - 49 $125.39
50 - 99 $118.79
100 + Call Us
Price $131.99

All Prices are in US Dollars and do not include duties



HyperGain Radome Covers are an ideal way to provide additional protection to our parabolic dish antennas. These light weight radome kits feature fiberglass construction and UV stable gray finish. Drain holes are provided on the radome cover to help prevent moisture build-up inside the dish antenna.

Easy to Assemble

These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.

The HGR-04 400mm radome is for use with the following HyperLink dish antennas:
  • HG2418D
  • HG5423D
  • HG5824D
  • HG2418DPD
  • HG4958DP-25D
For additional information as well as assembly instructions, please click on the Downloads tab.


Features
  • Includes stainless steel hardware
  • Light weight fiberglass construction & UV stable finish
  • Radome Diameter 400mm
  • Drain holes in the radome help prevent moisture build-up
  • Easy to install - attaches directly to dish

Application
  • Rain
  • Snow
  • Wind
  • Blowing Sand and debris
  • Ice

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.