L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Antennas  >  3.5 GHz Antennas  >  3.5 GHz Parabolic Grid  >  Grid 3.5 GHz  >  HG3527EG

3.5 GHz 27 dBi Lightweight Die-cast Grid Antenna - N-Female Connector


ANT,GRID 3.5 GHz 27 dBi
Roll over image to zoom in
ANT,GRID 3.5 GHz 27 dBi ANT,GRID 3.5 GHz 27 dBi ANT,GRID 3.5 GHz 27 dBi
L-com Item # HG3527EG

List Price$126.21
Your Price 1-9$126.21
10-24$121.16
25-99$116.11
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
3.5 GHz Parabolic Grid Antenna features excellent front to back ratio. It is ideally suited for directional applications, backhaul applications and point to point systems. Typical applications include IEEE 802.16e, WiMAX and Mobile WiMAX applications.

3.5 GHz Parabolic Grid D Antenna construction features a rust-proof die cast aluminum reflector grid for superior strength and light weight. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading. The antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degree of incline for easy alignment. It can be adjusted up or down from 0 to 60deg.



This item may be subject to an additional Tariff Surcharge of $18.93 (15%) each.


L-com Item #HG3527EG
ManufacturerL-com
UPC # (More)822335111837
Features:
  • Superior performance
  • High Gain
  • UV stable light gray powder coat finish
  • All weather operation
  • Easy to assemble
Applications:
  • 3.5GHz Wireless access system
  • 3.5GHz WiMax system
  • Wireless Bridges
  • Long-range Directional Applications
  • Point to Point and Multipoint Systems
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.5 GHz 27 dBi Lightweight Die-cast Grid Antenna - N-Female Connector
© Infinite Electronics International, Inc.