- Home /
- Wireless Antenna /
- 2.4 GHz WiFi Antennas /
- 2.4 GHz Panel Antennas /
- Flat Panel 2.4 GHz
Directional Wi-Fi Antennas - 2.4 GHz Flat Panel - Indoor & Outdoor
L-com provides a variety of directional Wi-Fi antennas, including cross-polarized flat panel antennas, three-element dual-polarized antennas, flat panel antennas, and heavy-duty flat panel antennas. We offer indoor and outdoor 2.4 GHz ISM directional Wi-Fi antennas that are highly effective. Wi-Fi directional antennas were designed to transmit and receive Wi-Fi signals in a particular direction. These directional antennas can be mounted at a 45-degree slant and with either horizontal or vertical polarization. Our products are made for wireless directional point-to-point and point-to-multipoint applications. Make your Wi-Fi antenna purchase now to take advantage of our same business day shipping.
Our panel-mount directional Wi-Fi antennas from L-com operate between 2.4 GHz and 2.5 GHz in frequency. The device is compatible with routers and APs that have one or two antenna ports. These antennas are perfect for systems that use polarization diversity, and high-gain flat panel antennas with 9, 14, 15, 16, 18, and 8 dBi are available. There are several different lengths of these Wi-Fi antennas, including 7.8, 12.4, 8.5, 12.4, 10.7, and 11.8 inches. Some of these Wi-Fi directional antennas have maximum input powers of up to 100 watts with an impedance of 50 ohms. Our directional antennas have an SMA or TNC plug connector and are fed through two N-Female connectors, one for signals with a +45-degree polarization and one for signals with a -45-degree polarization, depending on the part number. It can be wall or ceiling mounted, as well as mast-mounted using U-bolts.
Directional Wi-Fi antennas are available with DC ground and DC short lightning protection and can operate in a temperature range of -20 to 85°C. These high-performance L-com flat panel Wi-Fi directional antennas are lightweight, have an all-weather operation, and may be mounted via a screw, tapped holes, or mast. Our products are used in 2.4 GHz indoor and outdoor wireless LAN systems, Bluetooth and public wireless hotspots, hospitals, businesses, in-building cellular networks, subscriber sites, and CPE applications, as well as supporting 1x2, 2x2, 2x3, and 3x3 MIMO APs and routers. Optional pigtails and mounting brackets are available with these high-quality directional Wi-Fi antennas.
L-com has one of the largest in-stock selections of 2.4 GHz Wi-Fi directional antennas. All of our directional Wi-Fi antennas are manufactured with quality production processes and are 100% factory tested. Our e-commerce site offers a broad range of quality products, technical information, online support, and more. Make your purchase right now to take advantage of our same business day shipping. L-com supports our customers with a sense of urgency while providing innovative power and signal solutions that ensure the reliable operation of critical systems for a connected world. If you have any inquiries about our 2.4 GHz flat panel Wi-Fi directional antennas or other components, kindly contact our professional technical support and sales teams.