L-com

2.4 GHz / 5 GHz Dual Band Rubber Duck Antenna - RP-SMA Plug Connector

  • Picture of 2.4 GHz / 5 GHz Dual Band Rubber Duck Antenna - RP-SMA Plug Connector
  • Picture of 2.4 GHz / 5 GHz Dual Band Rubber Duck Antenna - RP-SMA Plug Connector
  • Picture of 2.4 GHz / 5 GHz Dual Band Rubber Duck Antenna - RP-SMA Plug Connector
Picture of 2.4 GHz / 5 GHz Dual Band Rubber Duck Antenna - RP-SMA Plug Connector
SKU HG2458-5RD-RSP
Available to Ship 1493
Quantity Price
1 - 24 $58.99
25 - 49 $53.09
50 - 99 $47.19
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2458-5RD is a high performance Dual Band rubber-duck antenna designed to operate in 2.4 GHz to 2.5 GHz or 5.1 GHz to 5.9 GHz bands. The Dual Band design of this antenna eliminates the need to purchase different antennas for each frequency. It is ideally suited for IEEE 802.11a, 802.11b, 802.11g, 802.11n and 802.11ac applications.

Measuring 8.6" long, this antenna features rugged composite blade style radome and a tilt-and-swivel reverse-polarity SMA connector. This allows it to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for many access points and radios that are equipped with reverse-polarity SMA connectors including D-Link®, Linksys® WET11 and others.

Application Note: This antenna is not for use with U.S.Robotics® RP-SMA equipped devices.

For additional information and complete specification, click on the data sheet link on the Downloads tab.


Features
  • Compact design
  • RP-SMA Plug connector
  • Tilt and swivel design
  • Two frequency ranges in one antenna
  • Rugged composite radome

Application
  • 2.4 GHz, and 5.8 GHz band applications
  • 5.8 GHz ISM/UNII applications
  • 5.8 GHz wireless video and security systems
  • IEEE 802.11a/b/g/n and 802.11ac WiFi access points and routers

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.