Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Male Connector 5 Pack

  • Picture of 2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Male Connector 5 Pack
  • Picture of 2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Male Connector 5 Pack
  • Picture of 2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Male Connector 5 Pack
  • Picture of 2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Male Connector 5 Pack
Picture of 2.4 GHz 24 dBi Die Cast Mini-Reflector Grid Antenna - N-Male Connector 5 Pack
SKU HG2424EG-NM-5PK
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HyperLink HG2424EG High-Performance Reflector Grid Wi-Fi Antenna provides 24 dBi gain with an 8 degree beam-width for long-range directional applications. Applications include point to point systems, point to multi-point and wireless bridges in the 2.4GHz ISM band as well as IEEE 802.11b/g/n wireless LAN systems. It can be installed for either vertical or horizontal polarization.

This 24dB grid antenna's construction features a die cast aluminum reflector grid for good strength and ease of installation. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

The HG2424EG antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 60°.

Available in Singles
This antenna is also available in Singles - HG2424EG-NM

For additional information and complete specifications, see the data sheet in the downloads section.


Features
  • 8° beam-width & 12 inch coax lead
  • Die-cast aluminum construction
  • Easy to assemble
  • All weather operation
  • UV stable light gray powder coat finish

Application
  • Point to Point Systems & Point to Multi-point Systems
  • WiFi Systems & Long-range Directional Applications
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.