L-com

2.4 GHz 15 dBi Die Cast Mini-Reflector Grid Antenna - N Female Connector

  • Picture of 2.4 GHz 15 dBi Die Cast Mini-Reflector Grid  Antenna - N Female Connector
  • Picture of 2.4 GHz 15 dBi Die Cast Mini-Reflector Grid  Antenna - N Female Connector
  • Picture of 2.4 GHz 15 dBi Die Cast Mini-Reflector Grid  Antenna - N Female Connector
  • Picture of 2.4 GHz 15 dBi Die Cast Mini-Reflector Grid  Antenna - N Female Connector
Picture of 2.4 GHz 15 dBi Die Cast Mini-Reflector Grid  Antenna - N Female Connector
SKU HG2415EG-NF
Available to Ship 405
Quantity Price
1 - 24 $94.19
25 - 49 $84.77
50 - 99 $75.35
100 + Call Us
Price $94.19

All Prices are in US Dollars and do not include duties



The HyperLink Directional Mini-Reflector parabolic Antenna provides 15 dBi gain with a 16° horizontal beam-width for directional applications. Its compact design makes it nearly invisible in most installations, and it can be installed for either vertical or horizontal polarization. It is ideally suited for 2.4GHz ISM band applications such as IEEE 802.11b/g/n wireless LAN systems.

This parabolic antenna's construction features a die cast aluminum reflector grid for superior strength. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading.

The HG2415EG parabolic antenna is supplied with a 60 degree tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 60°.

Available in 5-Packs
This antenna is also available in 5-packs - HG2415EG-NF-5PK

For additional information and complete specifications, see the data sheet in the downloads section.


Features
  • All weather operation
  • Easy to assemble
  • UV stable light gray powder coat finish
  • 16° beam-width & 12 inch coax lead
  • Die-cast aluminum construction

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications
  • Point to Point Systems & Point to Multi-point Systems
  • WiFi Systems & Long-range Directional Applications
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.