Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

2.4 GHz 14 dBi 90 Degree Sector Panel Antenna

  • Picture of 2.4 GHz 14 dBi 90 Degree Sector Panel Antenna
  • Picture of 2.4 GHz 14 dBi 90 Degree Sector Panel Antenna
  • Picture of 2.4 GHz 14 dBi 90 Degree Sector Panel Antenna
Picture of 2.4 GHz 14 dBi 90 Degree Sector Panel Antenna
SKU HG2414SP-090
Available to Ship 34
Quantity Price
1 - 9 $391.99
10 - 24 $360.63
25 - 99 $329.27
100 + Call Us
Price $391.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2414SP-090 Sector Panel WiFi Antenna combines high gain with a wide 90° beam-width. It is a professional quality “cell site” antenna designed primarily for service providers in the 2.4GHz ISM band. Applications include IEEE 802.11b, 802.11g and 802.11n wireless LAN systems.

Rugged and Weatherproof

This antenna features a heavy-duty plastic radome for all-weather operation. The mounting system adjusts from 0 to 20 degrees down-tilt.

Ideal for Wireless Internet "Cell" Sites

This WiFi antenna is an ideal choice for Wireless Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 90 degrees.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • 90° Beam Width-Vertically Polarized
  • All weather operation
  • 20° Down-Tilt Mounting Bracket
  • Includes Mast Mounting Hardware
  • Integral N-Female Connector

Application
  • 2.4 GHz ISM Band
  • WiFi & Wireless Video Systems
  • Wireless Internet Provider "cell" sites
  • Bluetooth® & Public Wireless Hotspot
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN Applications

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.