We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

2.4/ 4.9-5.8 GHz Dual Feed Dual Band 90 Degree Sector Panel Antenna

SKU HG2458-14P-090
Available to Ship 78
Quantity Price
1 - 9 $433.99
10 - 24 $399.27
25 - 99 $364.55
100 + Call Us
Price $433.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2458-14P-090 is a high performance dual-band sector panel antenna which combines high gain with a 90° beam-width. Its dual-band design makes it suitable for applications in the 2.4GHz (2400-2500 MHz) and 5 GHz (4900-5900 MHz) band which and eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of wireless applications. This antenna is ideal for use with the following applications:
  • 2.4 GHz 802.11a, 802.11b, 802.11g, 802.11n and 802.11ac
  • 4.9 GHz homeland security band
  • 5.3 GHz, 5.4 GHz and 5.8 GHz 802.11a
  • 5.8 GHz ISM, UNII and Mesh Networks
Dual-Band Design

The HG2458-14P-090 is actually two antennas in one. A 2.4 GHz antenna and a 4.9 GHz to 5.9 GHz antenna integrated into a single enclosure. Each internal antenna is fed via its own individual connector.

Rugged and Weatherproof

This dual-band sector antenna features a heavy-duty fiberglass radome for all-weather operation. The heavy-duty mounting system allows installation adjusts from 0 to 10 degrees downtilt.

Ideal for Wireless Internet "Cell" Sites

This is an ideal choice for Wireless Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. Horizontal coverage is a full 90 degrees.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Dual band: 2.4 GHz and 4.9 GHz to 5.9 GHz
  • Dual feed via (2) Integral N-Female Connectors
  • Includes mast mounting hardware
  • 10° down-tilt mast mounting bracket and hardware
  • All weather operation

Application
  • Homeland Security and Public Safety Services: Fire, Police, Security
  • 802.11a, 802.11b, 802.11g, 802.11n and 802.11ac access points and routers
  • WiFi Systems
  • WiMAX Technology
  • Wireless Internet Provider "cell" sites

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.