L-com

2.4/4.9-5.8 GHz 3 dBi Black Mobile Omnidirectional Antenna - NMO Connector

  • Picture of 2.4/4.9-5.8 GHz 3 dBi Black Mobile Omnidirectional Antenna - NMO Connector
Picture of 2.4/4.9-5.8 GHz 3 dBi Black Mobile Omnidirectional Antenna - NMO Connector
SKU HG245803UR-NMOB
Available to Ship 187
Quantity Price
1 - 24 $89.99
25 - 49 $80.99
50 - 99 $71.99
100 + Call Us
Price $89.99

All Prices are in US Dollars and do not include duties



The HyperLink HG245803UR-NMOB is a very compact 3 dBi omnidirectional antenna designed primarily for multipoint and mobile applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands.

Measuring only 2.7 inches long, the HG245803UR-NMOB series features an aesthetic black ABS plastic radome (also available in white). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important. Sold separately, fixed as well as magnetic NMO mounts are also available from L-com.

Click on Downloads tab for additional information and complete specifications.


Features
  • Dual frequency band
  • Fixed or magnetic mounts available
  • Black radome enclosed, ideal for outdoor use
  • Compact size
  • TAD/NMO mounting

Application
  • 2.4/5.8 GHz Wireless LAN systems
  • Homeland Security and Public Safety Band
  • Ideal for use on vehicles
  • Multipoint and mobile applications
  • Supports IEEE 802.11 a/b/g/n and 802.11ac applications

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.