L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Antennas  >  1.9 GHz Antennas  >  1.9 GHz Yagi Antennas  >  Yagi 1.9 GHz  >  HG1912SY-NF

1.8 GHz / 1.9 GHz 12 dBi Stainless Steel Wireless Yagi Antenna


ANT,Yagi 1.9GHz 12dBi
Roll over image to zoom in
ANT,Yagi 1.9GHz 12dBi ANT,Yagi 1.9GHz 12dBi ANT,Yagi 1.9GHz 12dBi
L-com Item # HG1912SY-NF

List Price$58.52
Your Price 1-9$58.52
10-24$53.84
25-99$49.16
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Superior Performance
The HyperGain HG1912SY Yagi antenna features high gain and a 38° beam-width. It is ideally suited for directional and multipoint 1.9 MHz band applications such as Personal Communication Services (PCS) and 1.9GHz cellular band applications.

Stainless Steel Construction
This antenna features a heavy-duty 1/2" stainless steel boom and solid 1/8" stainless steel elements which ensure superior durability and long performance life in all weather conditions. The HG1912SY antenna is supplied with a tilt and swivel mast mount kit. This mount provides 0-20 degree up or down tilt in 10 degree increments.


L-com Item #HG1912SY-NF
ManufacturerL-com
UPC # (More)822335072466
RoHS StatusNot Compliant At This Time (More)
Features:
  • Stainless steel construction
  • Light weight, all weather operation
  • 38° beam-width
  • DC Short lightning protection
Applications:
  • 1.9 GHz band applications
  • Personal Communication Service (PCS)
  • Directional and multipoint applications
  • 1.8 GHz band applications
  • Cellular, LTE
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 1.8 GHz / 1.9 GHz 12 dBi Stainless Steel Wireless Yagi Antenna
© Infinite Electronics International, Inc.