Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

4G / LTE Mobile Cell Booster/Amplifier Kit w/Inside & Outside Antennas and 12V Power Adapter

  • Picture of 4G / LTE Mobile Cell Booster/Amplifier Kit w/Inside & Outside Antennas and 12V Power Adapter
  • Picture of 4G / LTE Mobile Cell Booster/Amplifier Kit w/Inside & Outside Antennas and 12V Power Adapter
  • Picture of 4G / LTE Mobile Cell Booster/Amplifier Kit w/Inside & Outside Antennas and 12V Power Adapter
  • Picture of 4G / LTE Mobile Cell Booster/Amplifier Kit w/Inside & Outside Antennas and 12V Power Adapter
  • Picture of 4G / LTE Mobile Cell Booster/Amplifier Kit w/Inside & Outside Antennas and 12V Power Adapter
Picture of 4G / LTE Mobile Cell Booster/Amplifier Kit w/Inside & Outside Antennas and 12V Power Adapter
SKU HAKIT-72150-M01
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The HAKIT-72150-M01 4G/LTE booster kit is able to capture a weak cellular signal, and amplify it, so you can enjoy crystal-clear calls, fast and consistent data speeds while reducing dropped calls.

How It Works

HAKIT-72150-M01 - How It Works



  1. The outside mounted omni-directional antenna captures voice and data signals from the cell towers and transfers it to the cell booster
  2. The cell booster receives the signal, amplifies it and rebroadcasts it via the inside mounted antenna
  3. Your cellular mobile devices get a better signal which in turn reduces dropped calls and slow data speed

The HAKIT-72150-M01 booster kit lets you simultaneously connect multiple mobile devices and works with 2G, 3G and 4G networks in the US. It is designed to read bands from 700 MHz to 2100 MHz. LEDs on the front panel indicate the condition of the booster and alert the user of any possible issues.

The HAKIT-72150-M01 is designed for in-vehicle use only. It can be installed into cars, RVs, trucks, public transportation vehicles as well as boats.

Supported Carriers

The HAKIT-72150-M01 can be used with the following carriers in the US:

  • AT&T 2G/3G/4G (HSPA+ & LTE)
  • Verizon 3G/4G
  • T-Mobile 2G/3G/4G
  • Sprint 3G/4G
  • US Cellular 3G/4G
  • Metro PCS 3G/4G
  • All other carriers using 700MHz, 750MHz, 850MHz and 1900 MHz

What is Included

The HAKIT-72150-M01 kit includes everything you need to install into most vehicles. The kit consists of:

  • (1) HA72150M-FME Cell Booster with Mounting Brackets
  • (1) Adhesive Mount In-Vehicle Antenna
  • (1) Magnetic Mount Outside Omni-Directional Antenna
  • (1) 12V Vehicle Power Adapter with On/Off Switch*
    *Note: To prevent damage to the booster, only use the 12V power adapter provided by L-com.

Features
  • Allows multiple mobile devices to be used simultaneously
  • Automatic gain control ensures reliable coverage even with an intermittent incoming signal
  • FCC certified
  • Amplifies signals both to and from the cell tower
  • Boosts signals for all major US cell carriers

Application
  • Ideal for cars, RV's, boats and commercial vehicles
  • Faster data downloads
  • Improve in-vehicle cellular voice and data signals
  • Reduce radiation and increase battery life, up to 2 hours additional talk time in weak-signal areas
  • Reliable cell signal and more consistent data speeds


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.