- Home /
- Resources /
- Frequently Asked Questions /
- Why Use Shielded Cat 6 Cable vs. Unshielded Cat 6 cable?
Why Use Shielded Cat 6 Cable vs. Unshielded Cat 6 cable?

With high bandwidth applications on the rise and network systems venturing into new areas such as factory environments, the need for shielded Cat 6 cable has also increased. In these new areas of installation, the environment in which the network cable is run has a large amount of EMI (Electro-Magnetic Interference). Although Cat 6 cables have improved cable twist to handle gigabit Ethernet and reject noise, this by itself is not enough for environments that have high EMI. Using a shielded Cat 6 cable will help in these high EMI installations. L-com has stepped up to this demand and created a line of high performance Cat 6 patch cables that feature a 100% foil shield and the option of either a PVC jacket or Low Smoke Zero Halogen (LSZH) jacket.
These high performance cables ensure the data within the cable will be protected from EMI, resulting in higher speeds and better data transmission.

Grounding Necessities for Shielded Cat 6 cables
Shielding helps protect the data from any sort of electromagnetic interference from an outside source. This could alter or weaken the signal traveling through the copper in the cable. The shields of the two connectors in our shielded Cat 6 cables are electrically tied together via the drain wire. However, they will only become grounded if the jack they are placed in has its shielding tied to ground. For that reason, if you are setting up a network with Category 6 shielded cables, you should use Cat 6 shielded couplers and jacks.
Resources
- Application Overviews
- Blog: Engineering Hub
- Case Studies
- Credit Application
- Connector Charts
- Custom Cable Configurators
- Featured Products
-
Frequently Asked Questions
- How do I change my password?
- What is the difference between simplex and duplex fiber optic cable?
- How do I update my personal and company details?
- How do I add or edit my address information?
- How do I view my order history?
- How do I reorder?
- How can I change my communication preferences?
- How do I sign up for your newsletter?
- What does RG316/U mean?
- What is a Distributed Antenna System (DAS)?
- What is plenum rated cable, and why is plenum cable more expensive than PVC cable?
- What is the difference between male and female connectors?
- What is the difference between 75 Ohm and 50 Ohm coaxial cable and when should each one be used?
- What is the difference between VGA, SVGA and UXGA, and does L-com sell cables for each?
- What are some popular Fiber Optic connector types?
- What do the fiber terms 9/125, 50/125 and 62.5/125 refer to?
- Why Use Shielded Cat 6 Cable vs. Unshielded Cat 6 cable?
- Is your website secure?
- How do I return a purchase?
- What are your shipping and processing fees?
- What is the difference between VGA, SVGA and UXGA?
- What are common WiFi Antenna FAQs?
- How do I check my order status?
- What does IP67 mean? I need waterproof cables, connectors, and adapters
- How do I request your product guide?
- What is your Privacy Policy?
- How can I follow L-com on social media?
- What are your Terms and Conditions?
- What is your contact information?
- What is Coaxial Cable?
- What is a USB Cable?
- What is a DB9 Connector?
- Can Too Much Gain Be A Bad Thing?
- What is the Difference between Stranded and Solid Conductors?
- What are the Advantages and Disadvantages of ISM Band Frequencies?
- Industry Application Brochures
- Industrial Solutions
- Product Brochures
- Product Guide Downloads
- Technical Briefs and Articles
- White Papers
- Wireless Calculators