USB Cables, Connectors, Adapters, Assemblies, Extenders & Couplers
At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.
Our broad range of in-stock, high-quality USB products includes USB cable assemblies, Bulk USB cable, USB adapters and couplers, USB connectors, and USB extenders. Each tested to provide the best performance and reliability.
Additionally, we support legacy, and new systems with our USB cable options, including PVC, Low Smoke Zero Halogen (LSZH), USB 2.0, USB 3.0, USB 3.1, armored, high flex, waterproof, outdoor, panel mount, 45° and 90° angled, coiled, latching, and more.
The new line of USB 3.0 right-angle type-C assemblies are perfect for high-speed data transfer in tight spaces while creating neat and organized cable runs. These cables are perfect for data storage and acquisition, video transfers to cameras, as well as tests and measurements. Constructed with backshells, these molded, angled cable assemblies are sturdy enough at cable entry points to withstand the stresses on connector heads and connecting ports. They are also equipped with 26 AWG power conductors that are capable of transferring power efficiently.
Besides cables, we also have hard-to-find USB-related products, including panel mount USB adapters, USB connectors, right-angle USB adapters, USB 2.0 couplers, keystone style USB adapters, as well as lightning protector USB couplers.
Our newly designed USB 3.0 version of the popular UPM style panel mount USB adapter cable is up to 10 times faster than USB 2.0 i.e. 4.8 Gbps compared to the previous 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video.
Ideal for an office, our USB switches, and USB hubs allow up to four computers to share the use of a single USB peripheral device. They are also compatible with both, Windows, and Mac.
When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom USB manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.
Need help? Connect with one of our L-com technical experts now.
Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com
Sub Categories
Best Sellers
These are our best sellers in USB cables.
What's New
We are constantly launching new products. Here are our new USB cables.
Customize Your Cable