L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  USB  >  Connectors & Covers  >  USBBFT

USB Type B Female Field Termination Connector


CONN USB B FEM FIELD TERM
Roll over image to zoom in
CONN USB B FEM FIELD TERM CONN USB B FEM FIELD TERM CONN USB B FEM FIELD TERM
L-com Item # USBBFT

List Price$8.29
Your Price 1-9$8.29
10-24$7.79
25-99$7.30
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The USBBFT field termination connector provides an easy and convenient way to perform field termination for USB applications. Separate connection points are provided for all four positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. The USBBFT is panel mountable using 4-40 screws provided.

This item may be subject to an additional Tariff Surcharge of $1.24 (15%) each.


L-com Item #USBBFT
ManufacturerL-com
UPC # (More)822335080850

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used to easily terminate USB B style connectors in the field, no crimping or soldering required
  • Panel mountable using 4-40 screws provided
  • Terminal block allows for simple, quick wiring changes
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Connector: USB B style female
Applications:
  • DAQ
  • PC computing
  • Industrial monitoring and control
  • Test and measurement
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

USB Type B Waterproof Field Installable Connector                                                   USB Type B Waterproof Field Installable Connector
Your Price: $18.63
Availability: In Stock
More Info
USB Panel Mount Type B PCB Connector                                                                USB Panel Mount Type B PCB Connector
Your Price: $17.34
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed USB Type B Female Field Termination Connector
© Infinite Electronics International, Inc.