L-com

USB Type A Female Field Termination Connector

  • Picture of USB Type A Female Field Termination Connector
Picture of USB Type A Female Field Termination Connector
SKU USBAFT
Available to Ship 444
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Price $12.39

All Prices are in US Dollars and do not include duties



The USBAFT field termination connector provides an easy and convenient way to perform field termination for USB applications. Separate connection points are provided for all four positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. The USBAFT is panel mountable using 4-40 screws provided.

Features
  • Used to easily terminate USB A style connectors in the field, no crimping or soldering required
  • Panel mountable using 4-40 screws provided
  • Terminal block allows for simple, quick wiring changes
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Connector: USB A style female

Application
  • DAQ
  • PC computing
  • Industrial monitoring and control
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.