Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  Waterproof USB Cables  >  WPUSBAX  >  WPUSBAX-05M

USB Cable, Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m

   Features
  • Waterproof panel mount USB A female to standard USB A male connectors, revision 2.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles.
  • Rugged molded backshells insure durability
  • Standard lengths are 0.5, 1, 2, 3, and 5 meters
USB Cable, Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$17.50
Your Price1-9$17.50
10-24$17.15
25-99$16.45
100-249$15.40
250-499$13.13
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof panel mountable female USB A connector and a standard male USB A connector, these hard-to-find cables are IP67 rated. Mating waterproof male cable assemblies and covers are available. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.

   Details
L-com Item #WPUSBAX-05M
ManufacturerL-com
UPC # (More)822335041288
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Industrial Automation
  • Process Engineering
  • Test and Measurement
  • Data Acquisition
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
USB Cable, Shielded Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m               USB Cable, Shielded Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m
Your Price:   $34.00
Availability:   In Stock
    More Info
Premium USB Cable Type A Male/Female Extension Cable, 0.5m                                          Premium USB Cable Type A Male/Female Extension Cable, 0.5m
Your Price:   $7.45
Availability:   In Stock
    More Info

Accessories for the USB Cable, Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the USB Cable, Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m product also bought . . .
IP67 Industrial Category 5E Shielded Feed-Thru Coupler
IP67 Industrial Category 5E Shielded Feed-Thru Coupler
IP67 Industrial Cat5e Shielded Feed-Thru Coupler
IP67 Industrial Cat5e Shielded Feed-Thru Coupler
Female IEEE-488 Connector, Right Angle PC Terminals
Female IEEE-488 Connector, Right Angle PC Terminals
Solder Cup D-Sub Connector, DB9 Female
Solder Cup D-Sub Connector, DB9 Female
Universal Sub-Panel, Two ECF504-UABS Couplers
Universal Sub-Panel, Two ECF504-UABS Couplers
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed USB Cable, Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845