- Home /
- USB /
- Cable Assemblies /
- USB 3.0 Angled Cable Assemblies /
- USB 3.0 Left Angle Cable Assemblies
USB 3.0 Left Angle Cable Assemblies
USB 3.0 Left Angle Cable Assemblies
L-com USB 3.0 left angle cable assemblies deliver high-speed data transfer in tight spaces with Type A male connector and left exit angled Type A male connector. Featuring 30/24 AWG stranded conductor construction and full shielding for EMI/RFI protection, these blue PVC jacketed cables support 4.8 Gbps data transfer rates. Available in 0.3, 0.5, 1, 2, and 3 meter lengths, backward compatible with USB 2.0 devices. Suitable for video transfer, data acquisition, and data storage applications.
For complete USB 3.0 angled connectivity solutions beyond left angle configurations, explore our USB 3.0 Angled Cables - Right Angle, Up, Down category, featuring angled cable assemblies and connector orientations designed for space-constrained USB installations.
Related Categories:
- USB 3.0 Right Angle Cable Assemblies - Up Angle A - Straight A Connectors
- USB 3.0 Type A male Straight to right angle exit Type A male straight
- USB 3.0 Left Exit Right Angle Cable Assemblies
- USB 3.0 Female to Male Type A Right Angle Down Cables
FAQs
What are USB 3.0 left angle cable assemblies designed for?
USB 3.0 left angle cable assemblies are ideal for high-speed data transfer in tight spaces. These data cables come with a Type A male connector on one end and a left exit angled Type A male connector on the other, suitable for video transfer, data acquisition, and data storage applications where space constraints require angled connectivity.
What data transfer rates do USB 3.0 left angle cable assemblies support?
USB 3.0 left angle cable assemblies provide data transfer rates of 4.8 Gbps. These in-series cable assemblies are backward compatible with USB 2.0 devices, supporting high-speed data transfer for video transfer, data acquisition, and data storage applications while maintaining compatibility with previous USB standards.
What conductor construction do USB 3.0 left angle cables use?
USB 3.0 Type A male to Type A male round cables have a 30/24 AWG stranded conductor construction. These straight wired USB 3.0 cables are fully shielded to provide maximum protection against EMI/RFI, ensuring reliable data transfer in video transfer, data acquisition, and data storage applications.
What lengths are available for USB 3.0 left angle cable assemblies?
USB 3.0 left angle cable assemblies are available in 0.3, 0.5, 1, 2, and 3 meter lengths. This range of cable lengths provides flexibility for different installation requirements in tight spaces where high-speed data transfer at 4.8 Gbps is needed with left exit angled connector configurations.
What jacket material and color are USB 3.0 left angle cables?
USB 3.0 Type A male to Type A male cables are available in blue color and have a PVC jacket. These fully shielded cables provide maximum protection against EMI/RFI while the blue color helps identify USB 3.0 cables in installations requiring video transfer, data acquisition, and data storage connectivity.
Are USB 3.0 left angle cable assemblies backward compatible?
USB 3.0 left angle cable assemblies are backward compatible with USB 2.0 devices. While providing data transfer rates of 4.8 Gbps for USB 3.0 applications, these in-series cable assemblies with Type A male connectors maintain compatibility with previous USB standards for flexible connectivity options.
How do USB 3.0 left angle cables protect against interference?
USB 3.0 left angle cable assemblies are fully shielded to provide maximum protection against EMI/RFI. This shielding works with the 30/24 AWG stranded conductor construction to ensure reliable high-speed data transfer at 4.8 Gbps in video transfer, data acquisition, and data storage applications requiring protection from electromagnetic interference.
Need assistance selecting the right USB 3.0 left angle cable assembly for your space-constrained installation or data transfer application? Our professional technical support team provides guidance on cable length requirements, connector orientations, shielding specifications, and USB 2.0 backward compatibility for your specific high-speed connectivity needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of data cable assemblies for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.