L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  USB  >  Cable Assemblies  >  Panel Mount USB Cable Assemblies  >  UPMA5-2MM

Panel Mount USB Cable- Type A Female Panel Mount to Female 5 Position 2mm Pitch Housing

Panel Mount USB Cable- Type A Female Panel Mount to Female 5 Position  2mm Pitch Housing

Designed to make "board-to-box" USB connections a cinch, this light, flexible USB cable uses a pre-installed 5 pin 2mm pitch female housing to a molded flange-mount USB type A female. Look no further for your USB panel mount solution! The cable is double shielded for maximum EMI resistance and the power conductors are 26 AWG to make the overall cable more flexible. Each assembly includes two 4-40 x 3/8" Phillips pan head mounting screws. Quantity and custom length pricing available.

Item # Length Availability Price   Quantity

UPMA5-2MM-03M
0.30
In Stock
 
    $8.93 
UPMA5-2MM-05M
0.50
In Stock
 
    $9.11 
UPMA5-2MM-075M
0.75
In Stock
 
    $9.34 
UPMA5-2MM-1M
1.00
In Stock
 
    $9.57 
UPMA5-2MM-2M
2.00
In Stock
 
    $9.88 
UPMA5-2MM-3M
3.00
In Stock
 
    $10.75 
  


More Ideas
USB 2.0 Type A Female Panel Mount Connector to Male Type A Connector                                                                                                                                                                                          USB 2.0 Type A Female Panel Mount Connector to Male Type A Connector
 Your Price:   $12.07
Availability:     In Stock
    More Info
Panel Mount USB Cable -Type A Female Panel Mount to 24" Wire Leads                                                                                                                                                                                            Panel Mount USB Cable -Type A Female Panel Mount to 24" Wire Leads
 Your Price:   $9.71
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.