L-com

RP TNC-Plug to RP TNC-Jack Bulkhead 0-3 GHz 90V Lightning Protector

  • Picture of RP TNC-Plug to RP TNC-Jack Bulkhead 0-3 GHz 90V Lightning Protector
Picture of RP TNC-Plug to RP TNC-Jack Bulkhead 0-3 GHz 90V Lightning Protector
SKU AL-RTPRTJB-9
Available to Ship 554
Quantity Price
1 - 24 $47.79
25 - 49 $43.01
50 - 99 $38.23
100 + Call Us
Price $47.79

All Prices are in US Dollars and do not include duties



Lightning Protector Model AL-RTPRTJB is a gas discharge tube suppressor featuring wide-band operation up to 3 GHz. This unit features a Reverse-Polarity TNC-Plug to Reverse-Polarity TNC-Jack Bulkhead connector with a rubber O-ring seal for mounting through an enclosure wall or with the included aluminum mounting bracket.

Due to its low cost and superior RF performance, this unit is ideal for IEEE 802.11b and 802.11g Wireless LAN applications, as well as ISM, MMDS, Cellular, and PCS applications. Since this protector will pass DC, it is suitable for applications where DC is carried through the coax cable, such as remote amplifiers and LNAs.

Both connector ports of this unit are equally protected. This provides protection no matter which way it is installed. Either port can face the antenna and either port can face the equipment.

The unit's replaceable gas tube element, multi-strike capability, and fast response time make it suitable for a wide range of applications. A ground lug and terminal are supplied directly on the lightning protector housing, which provides superior grounding.


Features
  • Bi-Directional Protection
  • Protector will pass DC
  • Reliable Performance from DC ~ 3 GHz
  • Easily Replaced Gas Tube Element
  • Multi-Strike Capability

Application
  • MMDS
  • Cellular applications
  • IEEE 802.11b and 802.11g Wireless LAN applications
  • ISM
  • PCS applications

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
TNC
Connector In Gender
Plug
Connector Out Series
TNC
Connector Out Gender
Jack
Minimum Frequency
DC
Maximum Frequency
3 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.