L-com

N-Female to N-Female Bulkhead 0-3 GHz 230V Lightning Protector

  • Picture of N-Female to N-Female Bulkhead 0-3 GHz 230V Lightning Protector
Picture of N-Female to N-Female Bulkhead 0-3 GHz 230V Lightning Protector
SKU AL-NFNFB-2
Available to Ship 10581
Quantity Price
1 - 24 $80.99
25 - 49 $72.89
50 - 99 $64.79
100 + Call Us
Price $80.99

All Prices are in US Dollars and do not include duties



The AL-NFNFB-2 is a gas discharge tube suppressor featuring wide-band operation up to 3 GHz. This unit features a N-Female to N-Female Bulkhead connector with a rubber "O"-ring seal for mounting through an enclosure wall or with the included aluminum mounting bracket.

Due to its low cost and superior RF performance, this unit is ideal for IEEE 802.11b and 802.11g Wireless LAN applications, as well as ISM, MMDS, Cellular, and PCS applications. Since this protector will pass DC, it is suitable for applications where DC is carried through the coax cable, such as remote amplifiers and LNAs.

Both connector ports of this unit are equally protected. This provides protection no matter which way it is installed. Either port can face the antenna and either port can face the equipment.

The unit's replaceable gas tube element, multi-strike capability, and fast response time make it suitable for a wide range of applications. A ground lug and terminal are supplied directly on the lightning protector housing, which provides superior grounding.

For additional information and complete specifications, click on the data sheet below.


Features
  • Reliable Performance from DC ~ 3 GHz
  • Bi-Directional Protection
  • Easily Replaced Gas Tube Element, Mounting Bracket Included
  • Multi-Strike Capability
  • Protector will pass DC

Application
  • IEEE 802.11b and 802.11g Wireless LAN applications
  • PCS applications
  • Cellular applications
  • ISM
  • MMDS

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
N
Connector In Gender
Female
Connector Out Series
N
Connector Out Gender
Female
Minimum Frequency
DC
Maximum Frequency
3 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.