L-com

Choose from thousands of Patch Panels/Racks options

Patch Panels, Racks & Enclosures

At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.

We offer many types of patch panels and server rack, equipment racks including 19 inch equipment rack, relay racks, enclosures, shelves, drawers, and cable management accessories. All our patch panels, racks, and enclosures feature the industry’s most popular interfaces including fiber optic LC, SC, ST, FC MTRJ, RJ45 Cat5e, Cat6, and Cat6a, USB, FireWire, DIN, Mini-DIN, Coaxial BNC, Type F, and IEEE-488 GPIB.

Our complete range of patch panels products include:

Our vast selection of Ethernet and network patch panel products include Cat6, Cat5, Cat5e Ethernet patch panels, and RJ45 patch panel products. For high-speed applications, we offer both Cat6a patch panel and Cat6 Ethernet patch panel solutions. Constructed with high-quality 16-gauge rolled steel, they are finished with a durable black powder coating. Our RJ45 patch panels include feed-thru style and 110 punch down style network patch panel options. They are all in stock and ship on the same day.

Our coax patch panels address both 50 Ohm and 75 Ohm coaxial applications and come in F-Type, N-Type, BNC, and pre-punched D-hole coax patch panels. Our bestselling CATV coaxial F-Type patch panel, made from 16 gauge cold rolled steel and finished with a durable black powder coat, is offered in both 1U high 16 port and 2U high 32 port configurations.

We offer a wide selection of wall-mounted and rack-mounted fiber optic enclosures, fiber splice trays, fiber splice kits, and populated fiber optic sub-panels. They support 50/125 and 62.5/125 multimode fiber applications as well as 9/125 single-mode fiber optic connectivity applications. The fiber enclosure wall mount, with 2 FSP series sub-panel openings, is a logical choice for your wall mounting fiber termination needs. Made of 16-gauge steel with a corrosion-resistant black powder finish, it fully protects fibers, fiber splices, and terminations.

For all your MDF connectivity requirements, we offer Middle Atlantic’s WRK and DRK server racks and L-com fixed wall mount cabinets. Besides acting as server rack solutions, these ruggedly built enclosures can also be used to house myriad telecommunications devices including UPS, switches, routers, and more. The DRK series, for example, features 10-32 threaded and cage nut style rack rails with numbered rack space increments to speed equipment loading and an adjustable rear rack rail to fit specific equipment needs. For secure mounting of your equipment, our server racks come with 14-gauge steel tops and bottoms and 16-gauge seamless steel sides, and a weight capacity of 2,500 lb.

When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.

Need help? Connect with one of our L-com technical experts now.

Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com

Read More

Sub Categories

Show More

Best Sellers

These are our best sellers in patch panels/racks.

What's New

We are constantly launching new products. Here are our new patch panels/racks.

Customize Your Cable

L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.

FAQ

Coming soon