Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Patch Panels/Racks  >  D-Sub  >  Blank D-sub Panels  >  PR175/PR35 Blank Panels  >  PR175DS916B

1.75" X 19" Blank Panel w/ 16 Universal DB9/HD15/HDMI Cutouts, Black

   Features
  • 19" x 1.75" rack panel with pre-punched Universal DB9/HD15/HDMI Cutouts
  • Screened port numbers and write-on surfaces simplify cable organization and tracking
  • Black powder coat finish provides durability
  • Optional cable management bracket PR-CMB available (sold separately)
    Same day shipping on most items; Order online today!
1.75
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$52.98
Your Price1-9$52.98
10-24$48.74
25-99$44.50
100 +$40.26
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different type of rack panel? 

Create your own custom panel layout using L-com's pre-punched rack panels. This series of panels has pre-punched Universal DB9/HD15/HDMI cutouts for simple installation of Panel Mountable D-Sub Adapters/Couplers & Cable Assemblies. The Universal Punched Design allows for mounting your D-subs in either Left or Right Orientation. Screened port numbers simplify cable organization and tracking. The durable black powder coat finish resists scratches.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

   Details
L-com Item #PR175DS916B
ManufacturerL-com
UPC # (More)822335121911
RoHS StatusNot Compliant At This Time (More)
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
1.75" Blank Panel Accepts 16 Keystone Couplers                                                      1.75" Blank Panel Accepts 16 Keystone Couplers
Your Price:   $29.95
Availability:   In Stock
    More Info
1.75" Blank Rack Panel Accepts 16 Couplers                                                          1.75" Blank Rack Panel Accepts 16 Couplers
Your Price:   $39.95
Availability:   In Stock
    More Info
1.75" Panel, 16 0.5" D-Holes                                                                        1.75" Panel, 16 0.5" D-Holes
Your Price:   $24.95
Availability:   In Stock
    More Info

Accessories for the 1.75" X 19" Blank Panel w/ 16 Universal DB9/HD15/HDMI Cutouts, Black
Rackmount Lacing Bar 'L' Shaped with 2" Offset, Pkg/10
Rackmount Lacing Bar 'L' Shaped with 2" Offset, Pkg/10
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
19" Rackmount Lacer Bar Round, Pkg/10
19" Rackmount Lacer Bar Round, Pkg/10
19" Rackmount Lacer Bar Round with 4" Offset, Pkg/10
19" Rackmount Lacer Bar Round with 4" Offset, Pkg/10

Customers who bought the 1.75" X 19" Blank Panel w/ 16 Universal DB9/HD15/HDMI Cutouts, Black product also bought . . .
KVM Cable, Male / Female, 10.0 ft
KVM Cable, Male / Female, 10.0 ft
KVM Cable, Male / Male, 5.0 ft
KVM Cable, Male / Male, 5.0 ft
Slimline Socket Saver, DB9 Male / Female
Slimline Socket Saver, DB9 Male / Female
Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve
Duplex Fiber Adapter, SC / ST (Plastic Body) Ceramic Alignment Sleeve
4-40  D-Sub Hardware Hex Standoffs, .195 inch Hex, Pkg/50
4-40 D-Sub Hardware Hex Standoffs, .195 inch Hex, Pkg/50
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 1.75" X 19" Blank Panel w/ 16 Universal DB9/HD15/HDMI Cutouts, Black
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845