L-com

Shielded M12 8 Pin A-code Male to Female Adapter, Panel Mountable

  • Picture of Shielded M12 8 Pin A-code Male to Female Adapter, Panel Mountable
Picture of Shielded M12 8 Pin A-code Male to Female Adapter, Panel Mountable
SKU M128AMFS
Available to Ship 34
Quantity Price
1 - 24 $98.99
25 - 49 $94.04
50 - 99 $89.09
100 + Call Us
Price $98.99

All Prices are in US Dollars and do not include duties



Need to adapt from M12 to M8 or vice versa? Need to swap genders for an M12 A-code sensor application? Find those adapters here.

Features
  • IP67 rated when properly mated
  • Recommended torque value M12: 0.6Nm; Panel Mountable in circular cutout
  • Shielded M12, 8 Position, A-Coded (single keyway) Male to M12, 8 Position, A-Coded (single keyway) Female
  • Temperature range: -25°C to +85°C
  • Straight Wired

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.