L-com

Choose from thousands of Ethernet Converters options

Ethernet Converters

At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.

Ethernet cables are limited in that they allow data transmission only to a maximum of 100 meters. A fiber optic extension using Ethernet to fiber converter can extend this transmission to great distances. Our Ethernet cable converters are a versatile range that includes fiber to Ethernet, Ethernet to fiber, Ethernet to Wi-Fi, and HDMI to Ethernet converters.

L-com’s Ethernet media converter category includes commercial, industrial, NEMA hardened, 10G, and SFP modules that support distances from 220 m up to 80 km and the ethernet cable converter perfect solution for growing networks using high-speed 10G signals.

Our Ethernet media converters are also available in three styles:

  • Standalone units with completely enclosed cases
  • Card based chassis-only models
  • DIN Rail Mount Industrial models

The standalone converters are typically deployed in locations where only one or two conversions are needed whereas the chassis-only models are ideal for large hubs and server rooms, or at IDF locations where multiple fiber links are converted to UTP telephone wiring.

For those looking for converters that are easy to install we have the unmanaged or "plug and play" option. However, it has a disadvantage that when a network issue occurs, accessing the converter to find the problem is impossible. The chassis-based model is designed to overcome this. It features a possibility for an SNMP card that shows statistics and the overall health of the converter in the chassis. This is helpful when you have multiple chassis filled with ethernet media converters such as in a large data center.

In the industrial Ethernet converter category, apart from L-com’s brand – the LCMC series - we offer those from other manufacturers like EtherWAN, Hirschmann, and Planet. These are ruggedly built, feature DC power operation and DIN rail mounting. By working with some of the best-known manufacturers we ensure customers exceed their expectations when it comes to speed, stability, and reliability. Among L-com’s 10G Ethernet media converters, the transition networks 10G Base-T to SFP+ Media Converter is perfect for not just expanding networks but to easily convert over to a network switch. For simple desktops, we have the TN-DAC-10G-SFP series of CDAC which is a low-cost choice for short-range 10G connectivity.

When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.

Need help? Connect with one of our L-com technical experts now.

Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com

Read More

Sub Categories

Show More

What's New

We are constantly launching new products. Here are our new Ethernet Converters.

Customize Your Cable

L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.

FAQ

Coming soon