Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

L-com offers a wide range of Cat6a cable assemblies for your most challenging and demanding applications. This shielded network patch cable series supports 10 Gigabit Ethernet speeds at frequencies up to 500MHz. Our premium Cat6a cable assemblies are also offered in low smoke zero halogen (LSZH) and plenum-rated (CMP) cable jacket types. Each of our cat6a cables features an RJ45 connectors for flawless communication between multiple devices. Make your online purchase right now to take advantage of our same-day shipping.

These robust Cat6a cable assemblies from L-com are perfect for high-speed computing often found in data centers. Our cat6a cables are available in black, blue, grey, red, green, and white colors with standard lengths up to 100 ft. These cable assemblies feature aluminized polyester foil shielding, which reduces EMI/RFI and enhances overall performance. Some of these cable assemblies feature 26 AWG stranded conductors for flexibility, while our plenum Ethernet cables feature 23 AWG solid conductor construction. Our LSZH Cat6a cable assemblies are designed to withstand a robust wide temperature range of -20° to +75°C.

L-com manufactures custom, premium-rated Ethernet cables for all your networking application requirements. These Cat6a cable assemblies are found in many applications, such as SAN (storage area networks), MAN (metropolitan area networks), processing networks, shipboard, aircraft, aerospace, defense, and PoE/PoE+. Our Ethernet cable assemblies are 100% factory-tested, chemically resistant, and have FT6 rated jackets. These L-com Cat6a cable assemblies are compliant with various international standards including 10GBASE-T, IEEE 802.3an, Plenum (CMP), IEC, and RoHS environmental standards.

L-com has offers one of the largest in-stock selections of Ethernet cables for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar these products, our expert technical support and knowledgeable sales team can help you get find the perfect Cat6a cable assemblies for your requirements.