L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  Economy D-Sub Cable Assemblies

Economy D-Sub Cable Assemblies

L-com’s CSM Series D-Sub cable assemblies offer solid performance at economical prices. These assemblies utilize 26 AWG stranded conductors with foil shielding for flexibility and performance. Back shells are fully molded for reliability in environments where flexing is an issue. 4-40 machine screws are used for mating hardware and Hex nuts on the female connectors are removable to expose 4-40 machine screws.

Show Descriptions     Show Matrix 
Economy D-sub 9 Position DB9 Male/Male Cables - Fully Populated, 100% Shielded Economy D-sub 9 Position DB9 Male/Male Cables - Fully Populated, 100% Shielded
Economy D-sub 9 Position DB9 Male/Female Cables - Fully Populated, 100% Shielded Economy D-sub 9 Position DB9 Male/Female Cables - Fully Populated, 100% Shielded
Economy D-sub 15 Position DB15 Male/Male Cables - Fully Populated, 100% Shielded Economy D-sub 15 Position DB15 Male/Male Cables - Fully Populated, 100% Shielded
Economy D-sub 15 Position DB15 Male/Female Cables - Fully Populated, 100% Shielded Economy D-sub 15 Position DB15 Male/Female Cables - Fully Populated, 100% Shielded
Economy D-sub 25 Position DB25 Male/Male Cables - Fully Populated, 100% Shielded Economy D-sub 25 Position DB25 Male/Male Cables - Fully Populated, 100% Shielded
Economy D-sub 25 Position DB25 Male/Female Cables - Fully Populated, 100% Shielded Economy D-sub 25 Position DB25 Male/Female Cables - Fully Populated, 100% Shielded
Economy D-sub 37 Position DB37 Male/Male Cables - Fully Populated, 100% Shielded Economy D-sub 37 Position DB37 Male/Male Cables - Fully Populated, 100% Shielded
Economy D-sub 37 Position DB37 Male/Female Cables - Fully Populated, 100% Shielded Economy D-sub 37 Position DB37 Male/Female Cables - Fully Populated, 100% Shielded
Replacement 4-40 Screws for CSM Assemblies - 10pcs/pk Replacement 4-40 Screws for CSM Assemblies - 10pcs/pk
Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.