L-com
Sort by
Items per page
The result that matches your selection is 3 items, currently showing page 1

4-40 Hex Standoffs - Convert Male Mating Hardware to Female

L-com 4-40 hardware hex standoffs convert male mating hardware to female and support panel mounting of D-sub adapters and connectors. Available in 0.23, 0.16, and 0.195 inch length options, these threaded hex nuts are sold in packages of 50 pieces. Constructed from brass body with nickel plating for durable performance, these standoffs provide reliable hardware conversion solutions for D-subminiature connector installations and panel mounting applications.

For complete D-subminiature hardware and connector solutions beyond 4-40 hex standoffs, explore our D-Subminiature Connectors and Covers - Hoods, Adapter Covers & Hardware category, featuring hoods, covers, and hardware accessories designed for D-sub connector applications.

Related Categories:

FAQs

What are 4-40 hardware hex standoffs used for?

4-40 hardware hex standoffs are used to convert male mating hardware to female and for panel mounting of D-sub adapters and connectors. These threaded hex nuts provide hardware conversion solutions supporting D-subminiature connector installations in professional and industrial applications requiring flexible mounting options.

What length options are available for 4-40 hex standoffs?

4-40 hardware hex standoffs are available in 0.23, 0.16, and 0.195 inch length options. This range of length options enables selection based on specific panel mounting and hardware conversion requirements for D-sub connectors and adapters.

How do 4-40 hex standoffs convert male hardware to female?

4-40 hardware hex standoffs feature threaded construction that enables conversion of male mating hardware to female configuration. This conversion capability allows flexible mounting solutions for D-sub adapters and connectors requiring gender conversion in panel mounting applications.

What material construction do these 4-40 hardware hex standoffs use?

4-40 hardware hex standoffs are made of a brass body with nickel plating for durable performance. This material combination provides reliable hardware conversion and panel mounting functionality across D-subminiature connector applications in professional installations.

What quantity are 4-40 hex standoffs sold in?

4-40 hardware hex standoffs are sold in packages of 50 pieces. This package quantity supports both individual projects and larger D-sub connector panel mounting installations requiring multiple hardware standoff conversions.

What D-sub adapter and connector applications use 4-40 hex standoffs?

4-40 hardware hex standoffs are used for panel mounting of D-sub adapters and connectors in data transmission, device management, and telecommunications applications. These threaded hex nuts support male-to-female hardware conversion for customized D-subminiature connector installations.

How does nickel plating enhance 4-40 hardware hex standoff durability?

Nickel plating on brass body 4-40 hardware hex standoffs provides corrosion resistance and durable performance in D-sub connector panel mounting applications. This plating ensures reliable hardware conversion functionality across professional installations and long-term storage.

Need assistance selecting the right 4-40 hardware hex standoff length for your D-sub panel mounting or hardware conversion application? Our professional technical support team provides expert guidance on standoff lengths, material specifications, and panel mounting requirements for your specific D-subminiature connector installation needs.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com has one of the largest stock selections of 4-40 hardware hex standoffs for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. 

Sort by
Items per page