Home - L-com Connectivity Products
Secure Online Ordering
Login to My Account
Cart is
Empty
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams Checkout

 
 
HomeQuick OrderRequest/Download a catalogCustom/OEM ProductsNew ProductsOverstock and Sale ItemsAbout UsContact Us
To our valued customers: The L-com offices will be closed Friday, July 3rd in observance of the Independence Day holiday.
L-com Press Releases
 
         

Press Releases that may be of interest to you:
 
06/23/09 L-com Releases 2.4 GHz Spatial Diversity Antennas for Wide Angle Coverage WLAN Applications
06/17/09 L-com Develops 19” Four Port Surge Protector Panel to Protect Communications Equipment
06/17/09 L-com Global Connectivity Releases 802.3af Compliant NEMA Enclosures with Fans
06/16/09 L-com Global Connectivity Wins NEDMA Gold Award for Best B2B Catalog
06/12/09 L-com Global Connectivity adds Cat 5E PoE Injectors with Surge Protection
06/01/09 L-com Releases New Four Port PoE Injectors for Power/Data Applications
05/28/09 New Flexible USB Adapter From L-com Addresses Confined Space Applications
05/14/09 L-com Releases New Data Line Surge Protectors to Protect Telecommunications Equipment
05/11/09 L-com offers Alpha Micro Netport RS232 to Ethernet Cable Adapter to Bridge Serial and IP Networks
05/07/09 L-com Global Connectivity Releases Right Angle USB Adapters to Address Tight Fit Applications
04/27/09 L-com to Exhibit at The Digital Signage Show in Las Vegas, Nevada
04/22/09 New USB Products from L-com Global Connectivity
04/16/09 L-com Develops New Wide Angle Coverage Directional Antenna for 2.4GHz PCS/DCS Applications
04/14/09 L-com Introduces New Online Cable Configuration Tool Saving Customers Time and Money
04/07/09 L-com Releases eSATA and eSATA to Latching SATA II Cable Assemblies
04/06/09 GSA Expo 2009 to Include L-com Global Connectivity at Booth Number 2844
04/06/09 L-com Receives 2008 Boeing Performance Excellence Award
04/03/09 L-com Develops NEMA Enclosure Universal Pole Mounting Kit for Smaller Diameter Poles
03/25/09 L-com Releases New IP67 IEEE 1394 Firewire Cable Assemblies for Industrial Computing Applications
03/19/09 New DVI Products from L-com Support Growing A/V Market
03/19/09 New DIN Rail NEMA Enclosures Protect Industrial Communications Equipment
03/17/09 L-com Global Connectivity Donates Category 5e Cable to the Ben Franklin Institute of Technology
03/17/09 L-com Announces the Release of Waterproof/Dustproof D-sub Covers
03/09/09 L-com Announces New SignDriver™ Digital Signage Distribution System
03/03/09 L-com Protects Valuable Equipment and Lives with its New LSZH USB Cables
02/23/09 L-com Announces HyperLink Brand 2.4 GHz 9 dBi Omni-Directional Antenna with 7 Degree Down-Tilt
02/17/09 L-com Announces the Addition of DB15 D-Subminiature Adapters and Cables
02/17/09 L-com Protects Expensive Communication Equipment with New Surge Protector Wall Plates
02/12/09 L-com Announces ISO 9001:2008 Certification for its Wireless Manufacturing and Fulfillment Facility
12/16/08 L-com to Showcase DisplayPort Technology at CES 2009
12/02/08 L-com Announces Addition of HyperLink Wireless Line to Portfolio of Products
11/10/08 L-com now offers bulk packaged connectors for its D-Subminiature product line
10/03/08 Allied Electronics to Distribute L-com’s HyperLink Product Line
09/26/08 L-com introduces two new HyperLink brand CAT5e Lightning Surge Protectors
09/10/08 L-com Announces Release of New 2008 Master Catalog 2.0
09/10/08 L-com Connectivity Products Releases a New 64 Page Product Supplement Catalog
09/04/08 L-com Partners with Minicom to Extend its KVM Switch Offering
08/22/08 L-com Continues Green Investment with Riverside Sustainability Awareness Training Program
07/24/08 L-com Connectivity Products Offers Latching Serial ATA Cable Assemblies
07/14/08 L-com Adds Two New Cable Assemblies to Their USB Line
07/03/08 L-com Adds to its HDMI Product Offering
06/30/08 L-com Announces a new line of HyperLink Brand 240 VAC Weatherproof Enclosures
06/26/08 L-com.com wins NEDMA award for creative excellence
06/24/08 L-com introduces eight new HyperLink brand “OEM” 2.4 GHz Wi-Fi Amplifier models
06/17/08 L-com announces a new HyperLink Brand 2.4 GHz 27 dBi Grid Antenna
06/09/08 L-com Expands USB Adapter Offering
06/03/08 L-com Releases DB25 Connector for Field Terminations
05/29/08 L-com Donates More Than $6000 to China Earthquake Disaster Fund
05/27/08 L-com Announces Hyperlink brand new Center Fed Omni Antenna - HG2408U-PRO
05/22/08 L-com Earns Silver Web Channel Award at the 2008 Multichannel Merchant Awards Ceremony
05/22/08 L-com Connectivity Products Release a 64 Page Product Supplement Catalog
05/21/08 L-com Introduces Category 6 A/B Switch Box Line
05/15/08 L-com adds DisplayPort Cables to Product Line
05/15/08 L-com expands its HyperLink brand outdoor lightning surge protector line with seven new models
05/09/08 L-com Partners with Market Central to offer EAL4+ A/B Switches
04/30/08 L-com Green Initiative is win-win for both company and environment
04/24/08 L-com CEO celebrates 2-year anniversary amid tremendous company growth
04/23/08 L-com introduces a new series of Black DB9 and DB25 cable assemblies
04/22/08 L-com is accepted as a member of VESA
04/14/08 L-com releases new Deluxe Series USB 2.0 Cables
03/28/08 L-com Releases New 'Standard Grade' SVGA Cable Assemblies
01/30/08 Fiber Optic Cables Now Come In Colored Varieties at L-com Connectivity Products
01/28/08 CeBIT 2008 Global Expo to Host L-com Connectivity Products in Germany
12/06/07 L-com Adds New Surveillance Cameras, KVM Switches and 802.11n Wireless Equipment to its Product Line
09/19/07 L-com Wins Electronics Standard of Excellence Award from WMA's WebAwards
09/10/07 L-com Announces Release of Their 2007 Master Catalog 2.0
09/10/07 L-com Expands Its Coaxial Product Offering with Twenty New Coaxial Items
07/12/07 New “Shark Fin” Style Snagless Boots Make High-Density Patching Easy
07/12/07 Sleek and Stylish: Decora Wall Plates Available at L-com Connectivity Products
07/12/07 L-com Carries Category 3 RJ12 110 Keystone Jacks For Telephone and Data Applications
07/03/07 L-com now offers extended length HDMI Cable Assemblies
06/30/07 L-com Connectivity Products Acquires HyperLink Technologies
06/19/07 RCA Crimp Connectors Available at L-com Connectivity Products
06/06/07 MPO Fiber Optic Rack Panels now available from L-com Connectivity Products
05/25/07 L-com Connectivity Products Enhances its USP (Universal Sub Panel) Offering with Black Colored Panels to Match Standard Rack Equipment
05/08/07 L-com Connectivity Products Releases a 64 Page Product Supplement Catalog
05/03/07 L-com Improves its Catalog Quick Order Feature on L-com.com
05/01/07 InfoComm 07 Show to Include L-com Connectivity Products Booth Number 14019
04/17/07 New LC Fiber Optic Cables added to L-com Connectivity Products’ Fiber Optic line
03/16/07 GSA Expo 2007 to Include L-com Connectivity Products Booth Number 2232
03/02/07 L-com Updates its Email A Cart Feature on L-com.com
02/06/07 L-com Releases Web Site Update Including Enhanced Cart and Shopping Features
02/06/07 L-com Celebrates their 25th Anniversary with the Release of Their First 2007 Product Supplemental Catalog
01/23/07 L-com Introduces 1U High-Density LC Fiber Patch Panels with 96 LC Fiber Ports
12/18/06 L-com Releases Fiber Optic Patch cables for use in Military combat vehicles and field deployed communications equipment
11/21/06 L-com China Plant Opened in SuZhou
11/15/06 New HDMI Rack Panels added to L-com’s A/V offering
11/07/06 Plenum rated SVGA cable assemblies price lowered at L-com Connectivity Products
11/01/06 L-com Connectivity Products Adds New Professional Audio/Video (A/V) Universal Rack Sub Panels
10/12/06 L-com Announces the Release of Their New 2006-2007 Master Catalog
10/02/06 L-com Partners with Transition Networks to Offer Media Converters and Other Products
08/25/06 L-com Announces Addition of Pre-terminated IP67 Waterproof Grommet Cable Assemblies
08/24/06 L-com Announces Addition of Weatherproof Enclosure for Communications Equipment
08/24/06 PowerLine Products Allow Ethernet Connectivity Using Existing Power Cables
08/17/06 L-com Provides Free 3D Images of Electrical Components Including Cables, Connectors, and Adapters
08/08/06 L-com Teams with ICP DAS USA to offer Industrial Ethernet Switches, Protocol Converters and Data Acquisition Devices
07/14/06 L-com Adds Hirschmann Automation’s MODBUS and PROFIBUS Fiber to Copper Media Converters to Its Industrial Networking Line
07/11/06 L-com Introduces IP66/67 Industrial Fiber Cable with Duplex LC Connectors
07/10/06 L-com Announces Addition of Category 6 Hi-Speed Network Cable
07/10/06 L-com Announces Addition of Category 6 Low Smoke Zero Halogen Shielded Cable
05/05/06 L-com Announces Plastic Optical Fiber (POF) SMI Patch Cables for Industrial and Home Networking Applications
04/21/06 L-com Adds Military Tactical and Harsh Environment Fiber Optic Cables to Its Custom Manufacturing Capabilities
04/20/06 L-com Announces the Availability of the Planet FT-807 Plastic Optical Fiber (POF) SMI Media Converter
04/19/06 L-com Supports Growing Plastic Optical Fiber Market with Advanced Fiber Systems POF Cable Test Kit
04/13/06 L-com Enhances Free Online Connectivity Products Catalog Downloads
03/29/06 L-com Announces Its New Coil Fiber Optic Cables
03/21/06 L-com Announces Addition of Firewire Covers
03/02/06 L-com Announces the Release of Their New 2006 Master Catalog
02/25/06 L-com Announces Availability of its New Waterproof USB B Style Cable Assemblies
02/24/06 L-com Announces the Availability of its New Hospital Grade Power Cords
02/17/06 L-com Interviewed by Boston Business Journal Magazine for Involvement in Future Combat Systems Government Program
01/23/06 L-com Attains GSA Contract
01/22/06 L-com Announces Expansion of its U.S. Manufacturing Operations
01/16/06 L-com Adds Category 5E RJ45 to RJ45 Continuous Flex Oil Resistant Double Shielded Patch Cords
01/03/06 L-com Adds 10 Gigabit Laser Optimized 50/125 Multimode Fiber Jumper Cables to It’s Extensive Fiber Product Offering
11/29/05 L-com Launches New Web Site
11/17/05 L-com Joins the Better Business Bureau, Serving Eastern Massachusetts, Maine and Vermont
11/08/05 L-com Connectivity Products Full Product Line Now Offered on Amazon.com
10/19/05 L-com Announces Right Angle D-Sub Adapters
09/21/05 L-com Purchases State-Of-The-Art RoHS Equipment
09/06/05 L-com Offers 48 Hour Lead Times on Many Custom Fiber Optic Cables
08/18/05 L-com Introduces a New Line of High-Performance Toslink Optical Audio Cables
08/04/05 L-com Completes Re-Certification to ISO 9001-2000 Quality System
08/01/05 L-com Announces the Release of Their 2005 Cabling Product Supplement Catalog
06/06/05 L-com Expands Its Fiber Cable Offering With a Line of APC Polish Single Mode Fiber Cables
05/01/05 L-com Announces Addition of Over 3,000 CAD Models to Their Website
08/31/04 L-com Announces USB Panel Mount Coupler to Pigtail Cable
08/30/04 L-com Announces USB Mountable Extension Cable Assembly
07/19/04 L-com Announces USB Shielded AA Panel Mount Coupler
07/01/04 L-com Announces AdderLink IP KVM Extender
06/23/04 L-com Announces Field Termination DB9 Female Connector
06/14/04 L-com Announces Low Smoke Zero Halogen SCSI-3 Cable Assembly
05/20/04 L-com Announces Cable Jacket Stripper For Round and Flat Cable
03/04/04 L-com Announces Waterproof USB Cable Assembly
01/21/04 L-com Announces Plenum Rated IEEE-488 Cable Assembly


   McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    Click to verify BBB accreditation and to see a BBB report.   AlertSite is a leading provider of Web site monitoring and performance management solutions that help businesses ensure optimum Web experiences for their customers.   L-com has been awarded a U.S. General Services Administration (GSA) contract.  L-com is UL Certified  L-com is ISO 9001:2000 Registered
Need Help or Want to Order By Phone? Call Toll Free at 1-800-341-5266
Tell A Friend  |   Help/FAQ  |   Sitemap  |   Contact Us
Adjust Text Size Adjust text size to normal.  Adjust text size to large. 
Friendly and Knowledgeable Service
© L-com, Inc. All Rights Reserved. L-com Global Connectivity and the L-com logo are registered marks.
  Shop by Category Antennas Audio/Video Coaxial D-Subminiature Ethernet Switches Fiber Optic Firewire/DIN/SCSI/SATA IEEE-488 GPIB Lightning Protectors Media Converters Patch Panels/Racks PoE Power Products RF Filters/Splitters Serial Converters Telecom/Modular Test Equipment USB Weatherproof Enclosures Wireless LAN Amplifiers Wireless Networking

Shop by Type Adapters Bulk Cable Cable Assemblies Connectors Ethernet & Serial Adapters Ethernet Switches KVM Switches Media Converters Switch Boxes Tools

Shop By Frequency

Product Configurator

Product Wizards

Product Comparisons

Technical Resources