L-com

Coaxial Adapter, BNC Bulkhead, Grounded

  • Picture of Coaxial Adapter, BNC Bulkhead, Grounded
  • Picture of Coaxial Adapter, BNC Bulkhead, Grounded
Picture of Coaxial Adapter, BNC Bulkhead, Grounded
SKU BA1087
Available to Ship 1078
Quantity Price
1 - 24 $10.19
25 - 49 $9.68
50 - 99 $9.17
100 + Call Us
Price $10.19

All Prices are in US Dollars and do not include duties



This 50 Ohm BNC female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .470" single D mounting hole. A common use for this device is to create a connection point on either side of a wall or other obstruction.

Features
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Provides 50 Ohm signal feed-thru for two BNC male interface devices
  • Complete with nut and lockwasher mounting hardware
  • Single D bulkhead design for panel mounting

Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
Bulkhead
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.