Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Coaxial Adapter, 75 Ohm BNC Male / RCA Female

  • Picture of Coaxial Adapter, 75 Ohm BNC Male / RCA Female
  • Picture of Coaxial Adapter, 75 Ohm BNC Male / RCA Female
  • Picture of Coaxial Adapter, 75 Ohm BNC Male / RCA Female
Picture of Coaxial Adapter, 75 Ohm BNC Male / RCA Female
SKU BA018
Available to Ship 24
Quantity Price
1 - 24 $7.37
25 - 49 $7.00
50 - 99 $6.63
100 + Call Us
Price $7.37

All Prices are in US Dollars and do not include duties



This 75 Ohm BNC male to RCA female coaxial adapter provides the ability to connect between a BNC female and RCA male interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.

Features
  • Allows interconnection of devices with BNC female and RCA male interfaces
  • Handy device to have on hand to solve your interconnection problems
  • True 75 Ohm BNC interface to limit impedance mis match
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.