L-com

Wire Mesh Cable Tray 20"D x 2"H x 5ft. 2pk

SKU LCM5500-5FT
QTY available 20
Quantity Price
1 - 9 $175.99
10 - 24 $168.95
25 - 99 $161.91
100 + Call Us
Price $175.99

All Prices are in US Dollars and do not include duties



L-com’s LCM5500-5FT is a durable and long-lasting electro zinc plated wire mesh cable tray used for neatly routing and organizing cable. The cable tray is available in 2 in. height, 20 in. depth, 5 foot length and can be cut or bent to form custom lengths. Stackable cable guides are available to separate and secure cables in place. Our mesh cable tray can be mounted on the wall, on the ceiling, or underneath raised flooring. This cable tray is constructed of durable, weather, and chemical resistant steel, and delivers high durability, versatility, and functionality.

L-com’s cable tray is flexible in design and comes in a package quantity of 2. With its universal mounting interface and bolt-together design, our LCM5500-5FT cable tray is a cost-effective option for any setup. The double-coating electro zinc plated finish protects the wire mesh cable tray from weather and chemical corrosion, making them suitable for use in almost any industrial or commercial setting, such as schools, data centers, factories, assembly plants, and more.

L-com has one of the largest in-stock selections of wire mesh cable trays for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect cable tray for your requirements.


Features
  • Electro Zinc Plated for a professional look
  • Full line of accessories are available to mount on the wall, from the ceiling or under the floor
  • Cuts easily with bolt cutter for custom configurations
  • Cable Trays bolt together to any custom configuration
  • Stackable Cable Guides available to separate and secure cables in place

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.