To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Waterproof DVI-D Cable, Dual Link, Male to Open, 4M

SKU DVWPDDL-MM-4M
QTY available 95
Quantity Price
1 - 24 $98.99
25 - 49 $94.04
50 - 99 $89.09
100 + Call Us
Price $98.99

All Prices are in US Dollars and do not include duties



The DVWPDDL-MM-4M from L-com is a waterproof DVI (Digital Visual Interface) cable designed with additional protective features to prevent dust, water, and moisture from entering the cable and its connectors. This 4-meter long data cable has a DVI-D dual link male connector with thumb screws. The contacts within the connector are made from gold-plated copper material that resists corrosion, ensuring reliable signal transmission even in wet conditions. This cable’s dual link interfaces support high-resolution values, and the aluminum mylar shielding helps to reduce the adverse effects of EMI/RFI.

This DVI-D round cable allows digital video signal transmission between a signal generating device (CPU) and a display device (Monitor). L-com’s DVI-D dual link male cable comes with a durable PVC jacket of 0.33-inch diameter. Our DVWPDDL-MM-4M cable features braid shielding and is suitable for digital projection, digital signage, flat panel displays, high-resolution monitors, and set top box applications. Additional dimensions and specifications for this black waterproof DVI cable are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of DVI-D dual link male cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waterproof DVI-D cable for your requirements.


Features
  • Waterproof design will seal out water and dust
  • Digital video signal transmission between a signal generating device (CPU) and a display device (Monitor)
  • Dual link interfaces support high resolution values
  • Available in 1,3 and 4 meter lengths

Application
  • Digital Projection
  • Digital Signage
  • Flat panel display applications
  • High resolution monitor applications
  • Set top box applications


Product Resources