L-com

Water Blue FAKRA Jack to FAKRA Jack Cable Assembly using RG-316 Coax, 3 FT

SKU LCCA31247-FT3
QTY available 378
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



L-com's LCCA31247-FT3 is a Water Blue FAKRA jack to FAKRA jack cable using RG-316 coax, 3 FT and ships same-day. The RG316 coax of this FAKRA cable uses the PTFE dielectric with a VoP of 69%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com FAKRA to FAKRA cable assembly has a jack to jack gender configuration with flexible RG316 series coax and operates to 3 GHz. The shielding of this FAKRA cable is comprised of silver plated copper braid.

Custom versions of this FAKRA jack to FAKRA jack cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31247-FT3 L-com Water Blue FAKRA Jack to FAKRA Jack Cable using RG-316 Coax, 3 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 3 GHz
  • 69% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use
  • Automotive


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
FAKRA
Connector 1 Gender
Jack
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
FAKRA
Connector 2 Gender
Jack
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Plastic
RF Cable Part Number
RG316
RF Cable Type
RG316
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.